IC manufacturers Microchip

IC manufacturers (103)

Microchip MCP16331 | Demoboard DS20005308D

High-Voltage Input Integrated Switch Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage4.4-50 V
Output 124 V

Description

The MCP16331 device is a highly integrated, high-efficiency, fixed-frequency, step-down DC-DC converter in a popular 6-pin SOT-23 or 8-pin 2 mm x 3 mm TDFN package, that operates from input voltage sources up to 50V. Integrated features include a high-side switch, fixed frequency Peak Current-Mode control, internal compensation, peak current limit and overtemperature protection. Only a few external components are necessary to develop a complete step-down DC-DC converter power supply.

Features

  • Up to 96% Efficiency
  • Input Voltage Range: 4.4V to 50V
  • Output Voltage Range: 2.0V to 24V
  • 2% Output Voltage Accuracy
  • Passes Automotive AEC-Q100 Reliability Testing
  • Integrated N-Channel Buck Switch: 600 m
  • Minimum 500 mA Output Current Over All Input Voltage Ranges (see Figure 2-9 for Maximum Output Current vs. VIN)
  • Up to 1.2A output current at 3.3V and 5V VOUT, VIN > 12V, SOT-23 package at +25°C ambient temperature
  • Up to 0.8A output current at 12V VOUT, VIN > 18V, SOT-23 package at +25°C ambient temperature
  • 500 kHz Fixed Frequency
  • Adjustable Output Voltage
  • Low Device Shutdown Current
  • Peak Current Mode Control
  • Internal Soft Start
  • Internal Compensation
  • Internal Pull-up on the Enable pin
  • Stable with Ceramic Capacitors
  • Cycle-by-Cycle Peak Current Limit
  • Undervoltage Lockout (UVLO): 4.1V to Start; 3.6V to Stop
  • Overtemperature Protection
  • Available Packages: 6-Lead SOT-23, 8-Lead 2 mm x 3 mm TDFN

Typical applications

  • Medical and Health Care
  • PIC® Microcontroller and dsPIC® Digital Signal Controller Bias Supply, Distributed Power Supplies, AC-DC Digital Control Power Source
  • Automotive
  • 48V, 24V and 12V Industrial Input DC-DC Conversion

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountIR
(A)
ISAT
(A)
RDC max.
(mΩ)
VersionSizeISAT,10%
(A)
Samples
744025150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 15 356 32 SMT 0.72 0.9 400 SMT 2828
744042150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 15 190 35 SMT 1.03 0.75 220 SMT 4818
74408942150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-SPC SMT Power Inductor 15 207 19 SMT 1.1 1.6 245 SMT 4828
7447779115SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 15 2.8 2.7 70 19.5 120 SMT 1.6 2.2 81 Robust 7345 2.2
74437324150SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 15 1.6 2.75 325 17 120 SMT 374 4020 1.35
74438356150SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 15 2.1 2.85 200 14 80 SMT 1.9 2.1 230 4020 1.35
744025220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 22 525 23 SMT 0.5 0.75 575 SMT 2828
744042220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 22 280 26 SMT 0.88 0.6 300 SMT 4818
74408942220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-SPC SMT Power Inductor 22 300 14 SMT 0.85 1.3 354 SMT 4828
7447779122SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 22 2.45 2.1 90 17 120 SMT 1.41 110 Robust 7345 1.7
74437324220SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 22 1.3 2.35 470 14 120 SMT 500 4020 1.45
74438356220SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 22 1.85 2.45 250 11 80 SMT 1.7 1.85 280 4020 1.1
Order Code Data­sheet Simu­lation
744025150SPEC
744042150SPEC
74408942150SPEC
7447779115SPEC
74437324150SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74438356150SPEC
744025220SPEC
744042220SPEC
74408942220SPEC
7447779122SPEC
74437324220SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

74438356220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountIR
(A)
ISAT
(A)
RDC max.
(mΩ)
VersionSizeISAT,10%
(A)
Samples