IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LMR51410 | Demoboard LMR51450 EVM

LMR514x0, 36-V, 4-A/5-A Synchronous Step-Down DC/DC Converter With Low IQ

Overview

TopologyBuck Converter
Input voltage4-36 V

Description

The LMR51450 evaluation module (EVM) is designed to help customers evaluate the performance of the LMR51450 synchronous step-down voltage converter. This EVM implements the LMR51450 in a 12-pin WSON package, as shown in Table 1-1. The EVM is capable of delivering 5 V or 3.3 V output voltage and up to 5 A load current with high efficiency and output accuracy in a very small solution size. The EVM provides multiple power connectors and test points. It also provides a good layout example, which is optimized for EMI and thermal performance.

Features

  • Thermal shutdown
  • Input undervoltage lockout
  • Cycle-by-cycle current limiting
  • Hiccup short-circuit protection

Typical applications

  • Major appliances
  • Power delivery

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
885012206083SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
74437368047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 1040 -40 °C up to +125 °C 11 10 3.8 4.7 9.4 11.7 26 15.5 16 SMT
Order Code Data­sheet Simu­lation
885012206083SPEC
74437368047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples