Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 0-18 V |
Output 1 | 650 V |
IC revision | 1 |
The Half Bridge Evaluation Board allows ICeGaN variants to be used with a readily available silicon MOSFET driver, demonstrating state of the art performance combined with easy implementation of ICeGaN into an existing design.This evaluation board is available in a number of variants with matched high side & low side devices, with either 55mΩ, 130mΩ 5x6, 130mΩ 8x8, 200mΩ 5x6 or 240mΩ 5x6 650 V GaN HEMTs and variable gate drive voltage from 9 V to 20 V.All board functionality is identical for all variants.
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61000421121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm SMT Dual Pin Header | 4 | Dual | Pin Header | Straight | 3 | Tube |
Order Code | Datasheet | |
---|---|---|
![]() | 61000421121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|