IC manufacturers Richtek

IC manufacturers (103)

Richtek RT6190 | Demoboard DS6190

36V, 4-Switch Bidirectional Buck-Boost Controller with I2C Interface

Overview

TopologyBuck-Boost Converter
Input voltage4.5-36 V
Switching frequency250-1000 kHz
Output 136 V
IC revision03

Description

The RT6190 is a 4-switch bidirectional Buck-Boost controller designed for USB power delivery (USB PD). It operates with wide input voltage range from 4.5V to 36V, and the output voltage can be programmable between 3V and 36V. The RT6190 implements peak current mode control mechanism with the programmable constant voltage (CV) and constant current (CC) output to support USB-PD 3.0 SPR mode and 3.1 EPR mode. It also has built-in charge pumps for driving external low-cost N-MOSFETs to control the power path. With an I2C compatible interface, the RT6190 supports many programmable functions including CV/CC output, switching frequency, and cable voltage drop compensation. Moreover, the RT6190 integrates fully protection such as input UVLO, over/under voltage protection, cycle-by-cycle current limit, short protection, and over-temperature protection. The RT6190 is available in a WQFN-40L 5x5 package.

Features

  • Support USB-PD 3.0 SPR Mode and 3.1 EPR Mode
  • Integrated Buck-Boost Controller :
  • Wide Input Voltage Range : 4.5V to 36V
  • Wide Output Voltage Range : 3V to 36V
  • Peak Current Mode Control
  • Programmable Switching Frequency(250kHz to 1MHz)
  • Power Saving Mode Enables Higher Light LoadEfficiency
  • AnyPowerTM for Constant Voltage (12.5mV/step,Typ.) and Constant Current (in 9-Bit Resolution)Output Settings
  • Bi-directional Power Delivery for ForwardOperation and Reverse Operation
  • Embedded 2nd OCP Function
  • I2C Compatible Interface
  • Adjustable Soft-Start Time
  • Programmable Cable Voltage Drop Compensation
  • Built-in Bleeders for Quick VBUS Discharge
  • Power Good Indicator
  • Fully Protection with UVLO, OVP, UVP, OCP,Cycle-by-Cycle Current Limit and OTP
  • WQFN-40L 5x5 Package

Typical applications

  • USB Power Delivery, Power Bank

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443551470SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 4.7 14.9 6 15 7 30 WE-PERM
Order Code Data­sheet Simu­lation
7443551470SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples