IC manufacturers Qorvo

IC manufacturers (103)

Qorvo PAC22140 | Demoboard PAC22140EVK1

10s-20s Smart BMS with Integrated MCU and Cell Balancing

Overview

TopologyOther Topology
IC revision1.0

Description

PAC22140EVK1 Evaluation KitPAC22140EVK1Qorvo's PAC22140EVK1 development platform is a complete hardware solution enabling users not only to evaluate the PAC22140 device, but also develop Smart Battery Management System (BMS) solutions by taking advantage of the fully integrated Arm® Cortex®-M0 based microcontroller with BMS specific Analog Front End. The module contains a PAC22140 Power Application Controller® (MCU) and all the necessary circuitry to properly energize the MCU and its internal peripherals once power is applied.To aid in the application development the PAC22140EVK1 offers access to each and every one of the PAC22140 device's signals by means of a series of male header connectors.

Features

  • Fully Programmable 50Mhz Arm Cortex M0 with 32kB Flash
  • 10s-20s Cell Monitoring & Balancing
  • 19V-145V Input Buck DC/DC
  • High Voltage Charge Pump for gate drive
  • 5V/225mA Regulator CHG/DSG FET Driver
  • 20s Cell Balancing FETs (50mA)
  • 16-bit SD ADC for Current Sense with Differential PGA
  • 16-bit SD ADC for voltage sense, cell balance
  • 10-bit SAR ADC for voltage/temp sense
  • Programmable 2-Level OCP
  • Ta = -40 C to 105 C
  • 9 x 9 mm, 60 pin QFN with power pad

Typical applications

  • Broad Industrial Battery Management
  • E-Transportation

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase process Samples
885342207001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSMH Mid and High Voltage100 pF ±10% 200 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.5 7" Tape & Reel 0.8
885342208002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSMH Mid and High Voltage100 nF ±10% 200 1206 -55 °C up to +125 °C 2.51 GΩ X7R Class II 3.2 1.6 0.6 7" Tape & Reel 1.6
430181038816SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mm 12100 MΩ Tape and Reel 3.8 160 1000000 Black not specified
Order Code Data­sheet Simu­lation
885342207001SPEC
885342208002SPEC
430181038816SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase process Samples