IC manufacturers Silicontent Technology

IC manufacturers (103)

Silicontent Technology SCT2A27

5.5V-100V Vin, 4A Peak Current, Asynonous Stepdown DCDC Converter with a 200mA LDO Integrated

Overview

TopologyBuck Converter
Input voltage5.5-100 V
Output 112 V / 2 A
IC revision1.0

Description

The EV2A27-B-02A Evaluation Board is designed to demonstrate the capabilities of SCT2A27, high efficiency non-synchronous step-down DCDC converter supporting up to 2A continuous output current from an input source from 5.5V to 100V. The SCT2A27 also integrate a 200mA LDO which can provide 5V or 3.3V power rail for the system.The SCT2A27 integrates an 500mΩ high side MOSFET and has 4A peak output current limit to support high peak current application in GPS tracker with 4G Module. The converter supports Pulse Frequency Modulation (PFM) mode at light load with typical 25uA Quiescent Current with VBIAS Connected to an auxiliary power supply higher than 6V. which enables the converter to achieve the high power efficiency during light-load or no-load conditions. The SCT2A27, adopting the constant-on time (COT) mode control with integrated loop compensation greatly simplifies the converter off-chip configuration.This user's guide describes the characteristics,operation and the use of the EV2A27-B-02A Evaluation Module including EVM specifications,recommended test setup, test result, schematic diagram, bill of materials, and the board layout.

Features

  • Wide Input Range: 5.5V-100V
  • Maximum Output Voltage: 30V
  • 2A Continuous Output Current
  • 4A Peak Current Limit
  • Integrated 500mΩ High-Side Power MOSFETs
  • A 200mA LDO Integrated, 5V or 3.3V able
  • 25uA Quiescent Current with VBIAS Connected to an auxiliary power supply higher than 6V
  • 1.2V ±2% Feedback Reference Voltage
  • 4ms Internal Soft-start Time
  • Fixed Switching Frequency at 300KHz
  • COT Control Mode with Integrated Loop Compensation
  • Precision Enable Threshold for Programmable Input Voltage Under-voltage Lock Out Protection(UVLO) Threshold Hysteresis
  • Cycle-by-Cycle Current Limiting
  • Over-Voltage Protection
  • Over-Temperature Protection
  • Available in an ESOP-8 Package

Typical applications

  • 48V Industry Power Bus System
  • Moto Drives, Drones
  • E-bike, Scooter

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOL
(mm)
W
(mm)
Fl
(mm)
Ceramic TypeL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionPins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012206054SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)150 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ 1.6 0.8 0.4 X7R Class II 0.8 7" Tape & Reel
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ 1.6 0.8 0.4 X7R Class II 0.8 7" Tape & Reel
885012207128SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)100 nF ±10% 100 0805 -55 °C up to +125 °C 2.51 GΩ 2 1.25 0.5 X7R Class II 1.25 7" Tape & Reel
885012106018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)2.2 µF ±20% 16 0603 -55 °C up to +85 °C 100.05 GΩ 1.6 0.8 0.4 X5R Class II 0.8 7" Tape & Reel
885382209002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSST Soft Termination2.2 µF ±10% 100 1210 -55 °C up to +125 °C 50.05 GΩ 3.2 2.5 0.75 X7R Class II 2.5 7" Tape & Reel
7447709680SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1210 -40 °C up to +125 °C 12 12 68 3.9 89 5.5 Standard 2 10 3.2
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 3 Single Pin Header Straight 3 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOL
(mm)
W
(mm)
Fl
(mm)
Ceramic TypeL
(µH)
IRP,40K
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionPins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples