IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP2612

2A,24V Input, 600kHz 2-3 Cells Switching Li-Ion Battery Charger

Overview

TopologyBoost Converter
Input voltage10-24 V
Output 18.4 V / 2 A
Output 212.6 V / 2 A
IC revision1.0

Description

The MP2612 is a monolithic switching charger for 2-3 cells series Li-Ion cells battery with a built-in internal power MOSFET. It achieves up to 2A charge current with current mode control for fast loop response and easy compensation. The charge current can be programmed by sensing the current through an accurate sense resistor.

MP2612 regulates the charge current and charge voltage using two control loops to realize high accuracy CC charge and CV charge.

Fault condition protection includes cycle- by-cycle current limiting and thermal shutdown. Other safety features include battery temperaturemonitoring, charge status indication and programmable timer to finish the charging cycle.

The MP2612 requires a minimum number of readily available standard external components.

The MP2612 is available in 16-pin 4mm x 4mm QFN package.

Features

  • Charges 2-3 Cells Series Li-Ion Battery Packs
  • Wide Operating Input Range
  • Up to 2 A Programmable Charging Current
  • ±0.75% VBATT Accuracy
  • 0.2Ω Internal Power MOSFET Switch
  • Up to 90% Efficiency
  • Fixed 600kHz Frequency
  • Preconditioning for Fully Depleted Batteries
  • Charging Operation Indicator
  • Input Supply and Battery Fault Indicator
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Battery Temperature Monitor and Protection

Typical applications

  • Pre-Regulator for Linear Regulators
  • Chargers for 2-Cell or 3-Cell Li-Ion Batteries
  • Smart Phones
  • Distributed Power Systems
  • Net-book

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744311470SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 4.7 7.8 2.5 7 19.5 33 Superflux
Order Code Data­sheet Simu­lation
744311470SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples