Topology | Buck Converter |
Input voltage | 400 V |
Output 1 | 150 V / 1 A |
IC revision | 1 |
This document describes the EVLMG4-500WIBCK evaluation board, designed to drive a dimmable LED load with a GaN-based, synchronously rectified inverse buck topology; the switching element and diode are replaced by MASTERGAN4, mounted on a daughterboard to obtain a compact and scalable application. The HVLED002 controller manages the inverse buck mainly composed by T1 and MASTERGAN4. The supply of the HVLED002 is generated by ViPer06XS, that converts the input voltage of the buck to the voltage needed at Vdd pin, eliminating the need of an external power supply.The circuit is configured to generate 1 A, but different output currents are selectable changing the shunt resistor combination on the daughterboard with the MASTERGAN4.The board operates with 400 V input voltage and output voltage range between 150 V and 350 V.A dimming circuit is present on the board. It consists of two circuits: the analog and PWM circuit. It enables the regulation of the output current between the 100% and 0%.The over voltage and short circuit protection are guaranteed.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691213510002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | 10.16 | – | – | -30 °C up to +120 °C | – | – | – | – | 5.08 | – | 2 | – | – | – | Horizontal | 14 | Box | |
![]() | 860021375010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | 6.8 µF | ±20% | 400 | – | -25 °C up to +105 °C | 15 | – | – | 12.5 | – | – | – | – | 2000 | 82 | 81.6 | 5 | 10 | – | – | – | – | – | – | Ammopack | ||
![]() | 885012006027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 470 pF | ±5% | 16 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 1 nF | ±10% | 16 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 1 µF | ±10% | 16 | 0603 | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 4.7 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 10 nF | ±10% | 50 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | ||
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | -40 °C up to +105 °C | – | – | – | – | 2.54 | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | 100 nF | ±10% | 630 | 1812 | – | 2.5 | 1 GΩ | X7R Class II | 4.5 | 3.2 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 2 | – | – | – | 7" Tape & Reel | ||
750319581 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691213510002 | SPEC | – |
![]() | 860021375010 | SPEC | |
![]() | 885012006027 | SPEC | |
![]() | 885012206034 | SPEC | |
![]() | 885012206052 | SPEC | |
![]() | 885012206087 | SPEC | |
![]() | 885012206089 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 61300211121 | SPEC | – |
![]() | 885342211006 | SPEC | |
750319581 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | Q (%) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|