IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP3231 | Demoboard STR-NCP3231-EVK

STR-NCP3231-EVK: Strata Enabled NCP3231,18V Input, 30A, Voltage-Mode Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage4.5-23 V
Switching frequency550-1100 kHz
Output 130 A

Description

The NCP3231 is a high current, high efficiency voltage-mode synchronous buck converter which operates from 4.5 V to 18 V input and generates output voltages down to 0.6 V at up to 25 A DC load or 30 A instantaneous load.

Features

  • Strata-enabled Configurability and Telemetry
  • Switching Frequency Option: 550 kHz, 1.1 MHz
  • External Programmable Soft−Start
  • Lossless Low−side FET Current Sensing
  • Output Over−voltage Protection and Under−voltage Protection
  • Selective Hiccup/Latch Off Operation for All Faults
  • Pre−bias Start−up
  • Power Good Output
  • Internal Over−temperature Protection
  • Adjustable Input UVLO

Typical applications

  • ASIC, FPGA, DSP and CPU Core and I/O Supplies
  • Server and Storage System, Telecom and Network Equipmen
  • Industry PC Equipment,

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeW
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialQmin.LR
(µH)
fres
(MHz)
SW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
885012204002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC) 0.6680 pF ±10% 50 0201 -55 °C up to +125 °C 310 GΩ X7R Class II 0.3 0.15 0.3 7" Tape & Reel
885012005007SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC) 110 pF ±5% 10 0402 -55 °C up to +125 °C 60010 GΩ NP0 Class I 0.5 0.25 600 0.5 7" Tape & Reel
885012205008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC) 12.2 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 0.5 0.25 0.5 7" Tape & Reel
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 0.8 SMT 0.7 Tape and Reel
150060YS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 590 Yellow 595 120 2 AlInGaP 140 0603 -40 °C up to +85 °C 0.8 SMT 0.7 Tape and Reel
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 525 Green 515 430 3.2 InGaN 140 0603 -40 °C up to +85 °C 0.8 SMT 0.7 Tape and Reel
150060BS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 1.6 470 Blue 465 145 3.2 InGaN 140 0603 -40 °C up to +85 °C 0.8 SMT 0.7 Tape and Reel
61300211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 5.08 -40 °C up to +105 °C1000 MΩ THT 250 2 Single Pin Header Straight 3 Bag
7443340030SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCC SMT High Current Cube Inductor 8.4 8070 -40 °C up to +125 °C 7.9 0.3 25.5 35.4 40.3 2.7 Ferrite 0.3 272 SMT 7.2 2 20.5
971100365SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SPAIE Plastic Spacer Stud, metric, internal/ external 10 M3 M3 -30 °C up to +110 °C Polyamide 6 Bag
61300411121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 10.16 -40 °C up to +105 °C1000 MΩ THT 250 4 Single Pin Header Straight 3 Bag
434153017835SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 12 -40 °C up to +85 °C100 MΩ 1.7 350 200000 Blue not specified 0.05 Tape and Reel
65100516121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts -40 °C up to +105 °C1000 MΩ Mini USB Type B SMT 30 5 Receptacle Horizontal 1 Tape and Reel & Mylar
709940300SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SNTE Snap-In Stop Spacer for Printed Circuit Boards M3 -30 °C up to +85 °C Nylon 66 5.5 2.4 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
ToTiλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeW
(mm)
Fl
(mm)
L
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
MaterialQmin.LR
(µH)
fres
(MHz)
SW
(mm)
ApplicationInterface TypeMountWorking Voltage
(V (AC))
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples