IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems HR1203 | Demoboard EVHR1203-Y-00A

240W General-Purpose Evaluation Board

Overview

TopologyLLC Resonant Converter
Input voltage90-265 V
Output 112 V / 20 A
IC revision1.0

Description

The EVHR1203-Y-00A is a general-purposeevaluation board for the HR1203 for 240W PCand ATX power, adapters, all-in-one or gamingpower, and general AC/DC power supplyapplications.The HR1203 integrates a digital PFC controllerand a half-bridge resonant controller into asingle chip. It uses very low power at no load orultra-light load, making it compliant with EnergyUsing Product Directive (EuP) Lot 6 and Codeof Conduct Version 5 Tier 2 specifications.The PFC of the HR1203 employs a patentedaverage current control scheme, which canoperate in continuous conduction mode (CCM)and discontinuous conduction mode (DCM),according to the instantaneous condition of theinput voltage and output load. The IC exhibitsexcellent efficiency and a high power factor (PF)at light load.The half-bridge LLC converter achieves highefficiency with zero-voltage switching (ZVS).The HR1203 implements an adaptive dead-timeadjustment (ADTA) function so the LLCconverter can easily achieve ZVS from heavyload to light load. Additionally, the HR1203 canprevent the LLC converter from operating incapacitive mode, making it more robust andeasier to design.Typically, the EVHR1203-Y-00A is designed forPC and ATX power, adapters, and gamingpower applications with a 12V, 20A constantvoltage output and 240W rated power from90VAC to 265VAC and 50Hz/60Hz.The EVHR1203-Y-00A has excellent efficiencyand a high power factor for the entire loadrange. Full protection features include overloadprotection, short-circuit protection (SCP), overvoltageprotection (OVP), and anti-capacitivemode protection. The EVHR1203-Y-00A alsomeets the Class C standard of IEC61000-3-2and the EN55022 standard.

Features

  • Wide Operating Input Range (from 90V to265V)
  • 240W Rated Power and Constant VoltageOutput
  • High Efficiency Up to 93%
  • Meets EuP Lot 6 and COC Version 5 Tier 2Specifications
  • Meets Class C Standard of IEC61000-3-2
  • Meets EN55022 Standard
  • Meets EN61000-4-5 Level 4 for SurgeImmunity (4kV)
  • High Power Factor (PF)
  • Overload Protection (Auto-Restart Mode)
  • Short-Circuit Protection (SCP) (Auto-RestartMode)
  • Over-Voltage Protection (OVP)
  • Anti-Capacitive Mode Protection

Typical applications

  • PC and ATX Power, Adapters, All-in-One or Gaming Power Supplies, General AC/DC Power Supply

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(µH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
7447065SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 3.1 330 0.085 26 12.9 THT
744842742SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB NiZn Common Mode Power Line Choke 6.5 42 0.009 250 1500 NiZn 18.5 14.5 22 THT
744825510
7 files Active i| Production is active. Expected lifetime: >10 years.
Order Code Data­sheet Simu­lation
7447065SPEC
744842742SPEC
744825510
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIR
(A)
L
(µH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples