IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices MAX16955

36V, 1MHz Step-Down Controller with Low Operating Current

Overview

TopologyBuck Converter
Input voltage3.5-36 V
Switching frequency220-1000 kHz
Output 15 V / 5 A
IC revision4

Description

The MAX16955 is a current-mode, synchronous PWM step-down controller designed to operate with input voltages from 3.5V to 36V while using only 50μA of quiescent current at no load. The switching frequency is adjustable from 220kHz to 1MHz by an external resistor and can be synchronized to an external clock up to 1.1MHz. The MAX16955 output voltage is pin rogrammable to be either 5V fixed, or adjustable from 1V to 10V. The wide input voltage range, along with its ability to operate in dropout during undervoltage transients, makes it ideal for automotive and industrial applications.The MAX16955 operates in fixed-frequency PWM mode and low quiescent current skip mode. It features an enable logic input, which is compatible up to 42V to disable the device and reduce its shutdown current to 10μA. Protection features include overcurrent limit, overvoltage, undervoltage, and thermal shutdown with automatic recovery. The device also features a powergood monitor to ease power-supply sequencing.The MAX16955 is available in a thermally enhanced 16- pin TSSOP package with exposed pad and is specified for operation over the -40°C to +125°C automotive temperature range.

Features

  • Wide 3.5V to 36V Input Voltage Range
  • 42V Input Transient Tolerance
  • High Duty Cycle During Undervoltage Transients
  • 220kHz to 1MHz Adjustable Switching Frequency
  • Current-Mode Control Architecture
  • Adjustable (1V to 10V) Output Voltage with ±2% Accuracy
  • Three Operating Modes
  • 50µA Ultra-Low Quiescent Current Skip Mode
  • Forced Fixed-Frequency Mode
  • External Frequency Synchronization
  • Lowest BOM Count, Current-Mode Control Architecture
  • Power-Good Output
  • Enable Input Compatible from 3.3V Logic Level to 42V
  • Current-Limit, Thermal Shutdown, and Overvoltage Protection
  • -40°C to +125°C Automotive Temperature Range
  • Automotive Qualified

Typical applications

  • Automotive
  • Point of Load
  • Industrial
  • Military

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325550SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 5.5 12 4.5 12 10.3 30 Superflux
Order Code Data­sheet Simu­lation
744325550SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples