IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices MAX17579/80 | Demoboard MAX17579-80EVKIT

Synchronous DC-DC Converters

Overview

TopologyOther Topology
Switching frequency600-840 kHz

Description

The MAX17579EVKIT# and MAX17580EVKIT# evaluation kits (EV kits) provide a proven design to evaluate the MAX17579 and MAX17580 high-efficiency, high-voltage, inverting, Himalaya synchronous DC-DC converters. The devices generate output voltages (VOUT) from -0.9V to -36V and can deliver up to 300mA of load current from a wide 4.5V to 60V-|VOUT| input voltage range. The MAX17579EVKIT# EV kit generates -15V output (VOUT1) at load currents up to 240mA from a 16V to 45V input supply and operates at 600 kHz(fSW1) switching frequency. This EV kit configuration features MAX17579 that operates in continuous conduction mode (CCM) at all loads, thus, providing a constant frequency operation. The MAX17580EVKIT# EV kit generates -5V output (VOUT2) at load currents up to 300mA from a 16V to 55V input supply and operates at 600kHz (fSW2) switching frequency. This EV kit configuration features MAX17580 that operates in discontinuous conduction mode (DCM) for superior efficiency at light loads. The EV kits are configured for optimum efficiency and component size. The EV kits feature programmable enable and input undervoltage-lockout (UVLO), soft-start, open-drain RESET signal and external clock synchronization. The EV kits also provide a good layout example, which are optimized for conducted, radiated EMI, and thermal performance. For more details about the device Benefits and Features, refer to the MAX17579, MAX17580 IC data sheet.

Features

  • Operates Over a Wide Input Range-MAX17579EVKIT#: VOUT1 = -15V, IOUT1 = 240mA, VIN1 Range = 16V to 45V-MAX17580EVKIT#: VOUT2 = -5V, IOUT2 = 300mA, VIN2 Range = 16V to 55V
  • Enable/UVLO Input, Resistor Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • RESET Output with a Pullup Resistor to an External Supply
  • System Ground Interfaced EN/UVLO and RESET Pins
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions

Typical applications

  • Industrial control power supply, General purpose Point-of-Load, Gate-drive circuits, Wall-transformer regulation, High-voltage, single-board system
  • Motion control

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
VOP
(V)
Mount Samples
74438356220SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 22 1.7 1.85 11 1.85 2.45 250 80 SMT
74404054680SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 68 0.8 0.99 400 8.7 120 SMT
Order Code Data­sheet Simu­lation
74438356220SPEC
74404054680SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
VOP
(V)
Mount Samples