IC manufacturers Silicon Laboratory Inc.

IC manufacturers (103)

Silicon Laboratory Inc. Si3404 | Demoboard Si3404-ISO-FB-EVB

UG325: Class 3 Isolated Evaluation Board for the Si3404

Overview

TopologyFlyback Converter
Input voltage50 V
Output 15 V
Output 23.3 V
Output 312 V
IC revision0.2

Description

The Si3404 isolated Flyback topology based evaluation board is a reference design for a power supply in a Power over Ethernet (PoE) Powered Device (PD) application.

Features

  • IEEE 802.03af Compatible
  • Very Small Application PCB Surface
  • High Efficiency
  • High Integration
  • Low-Profile 4 x 4 mm 20-pin QFN
  • Thermal Shutdown Protection
  • Low BOM Cost
  • Transient Overvoltage Protection

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVersionVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
L
(µH)
nVT
(V (AC))
SizeMount Samples
742792040SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 600 700 150 MHz 2000 0.15 High Current SMT 0805 SMT
749119933SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files Active i| Production is active. Expected lifetime: >10 years.WE-PoE Power over Ethernet Transformer Flyback 36 - 57 V (DC) 3.3 2 3.3 2 127 6:1:1:3 1500 EP13 SMT
Order Code Data­sheet Simu­lation
742792040SPEC
749119933SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeVersionVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
L
(µH)
nVT
(V (AC))
SizeMount Samples