Topology | Half-Bridge Converter symmetrical isolated |
IC revision | Rev1 |
The MDC901-EVKHB evaluation kit gives power designers a head start for design-in of the MDC901 200V GaN gate driver. The evaluation board (EVB) utilizes GaN System’s 100V enhancement mode HEMTs and Würth Elektronik components in a half-bridge configuration. The kit provides complete out-of-the-box testing capabilities for quick implementation. At a PCB size of 80x90mm², the evaluation board is compact and is accompanied with all required components to directly begin testing.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | ISAT (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | VIN (V) | VOUT (V) | IOUT (A) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691502710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular | Pressure Clamp | PCB | Yes | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | 5 | THT | – | 300 | 20 | max. | 10 | 22 to 14 (AWG) | 0.34 to 1.5 (mm²) | – | – | – | – | -45 °C up to +130 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | Horizontal | 16 | Box | – | |
![]() | 7443630140 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCF SMT High Current Inductor | – | – | – | – | – | SMT | – | – | – | – | 20.8 | – | – | – | – | – | 2013 | -40 °C up to +125 °C | – | – | – | 20.5 | – | 1.4 | 47.1 | 55 | 60 | 1.19 | 52 | Flat | 60 | – | – | – | – | – | – | – | 2 | – | 13.5 | – | – | 31.5 | – | – | ||
![]() | 860040874001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | 3.5 | – | – | – | – | – | 11.5 | – | – | 27 µF | ±20% | 100 | – | – | 9 | – | – | – | – | – | – | – | – | – | – | – | – | 7000 | 300 | 27 | 8 | – | – | – | – | – | – | – | – | – | Ammopack | – | ||
![]() | 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | 4.7 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | 22 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 2 | – | – | 100 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012207075 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | 2 | – | – | 330 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | 3.5 | 1.5 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012109011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | 47 µF | ±20% | 16 | 1210 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 2.5 | 0.75 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | 7" Tape & Reel | – | ||
![]() | 61900311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | – | PCB | – | – | 2.54 | THT | 3 | 250 | 20 | max. | 7.62 | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | Male | Vertical | 3 | Bag | Beige | |
![]() | 61301311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2.54 | THT | – | 250 | 20 | max. | 33.02 | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 13 | Single | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61302621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | 2.54 | THT | – | 250 | 20 | max. | 33.02 | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 26 | Dual | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 171012401 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | MagI³C-VDRM Variable Step Down Regulator Module | – | – | – | – | – | – | – | – | – | – | 9.85 | – | – | – | – | – | TO263-7EP | – | – | – | – | 10.16 | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 - 42 | 5 - 24 | 1 | – | – | 4.57 | – | – | – | – | – | ||
![]() | 609002115121 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Jumper with Test Point & Pullback | – | – | – | – | 2.54 | – | – | 250 | 20 | max. | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | – | Jumper | – | 3 | Bag | Black | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2.54 | THT | – | 250 | 20 | max. | 7.62 | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2.54 | THT | – | 250 | 20 | max. | 22.86 | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 9 | Single | – | Pin Header | Straight | 3 | Bag | – | |
![]() | 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | 2 | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 1 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | ||
![]() | 7447732033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | SMT | – | – | – | – | 3 | – | – | – | – | – | 3521 | -40 °C up to +125 °C | – | – | – | 3.5 | – | 3.3 | 1.9 | 2.09 | 2.45 | 120 | 80 | – | 2.09 | – | – | – | – | – | – | – | – | – | 2.1 | – | – | 1.39 | – | – | ||
![]() | 885012209073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | 3.2 | – | – | 10 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | 7" Tape & Reel | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691502710002 | SPEC | – |
![]() | 7443630140 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 860040874001 | SPEC | |
![]() | 885012206063 | SPEC | |
![]() | 885012206067 | SPEC | |
![]() | 885012207072 | SPEC | |
![]() | 885012207075 | SPEC | |
![]() | 885012109011 | SPEC | |
![]() | 61900311121 | SPEC | – |
![]() | 61301311121 | SPEC | – |
![]() | 61302621121 | SPEC | – |
![]() | 171012401 | SPEC | |
![]() | 609002115121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300911121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 885012207128 | SPEC | |
![]() | 7447732033 | SPEC | |
![]() | 885012209073 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pitch (mm) | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Wire Type | ISAT (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | VIN (V) | VOUT (V) | IOUT (A) | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Color | Samples |
---|