Topology | Other Topology |
The Quad Motor Control Development Platform shows how a single i.MX RT1050 Crossover MCU can control up to four different motors, while managing wired or wireless connectivity and an HMI interface. Leverage this flexible two-board kit to evaluate motor control performance, speed up motor control designs based on the i.MX RT Crossover MCUs, and learn to use NXP EdgeLock™ security technology to enable safer communications and industrial control.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012206120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | 5 | 1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | ||
![]() | 742792410 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 1806 | -55 °C up to +125 °C | – | – | – | 4.5 | 1.6 | 1.6 | 0.5 | – | – | – | – | SMT | 60 | 120 | 1000 MHz | 6000 | 0.01 | High Current | ||
![]() | 7447789004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | 7332 | -40 °C up to +125 °C | – | – | – | 7.3 | 7.3 | 3.2 | – | – | 4.7 | 4.2 | 45 | Robust | – | – | – | – | 0.035 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012206120 | SPEC | |
![]() | 885012205086 | SPEC | |
![]() | 742792410 | SPEC | |
![]() | 7447789004 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|