IC manufacturers ROHM

IC manufacturers (104)

ROHM BD9A300MUV | Demoboard BD9A300MUV

2.7V to 5.5V Input, Integrated 3A MOSFET 1ch Synchronous Buck DC/DC Converter

Overview

TopologyBuck Converter
Input voltage4.71-5.5 V
Output 13.3 V / 3 A

Description

BD9A300MUV is a synchronous buck switching regulator with built-in low On-resistance power MOSFETs. It is capable of providing current up to 3A. The SLLM™ control provides excellent efficiency characteristics in light-load conditions which make the product ideal for equipment and devices that demand minimal standby power consumption. The oscillating frequency is high at 1MHz using a small value of inductance. It is a current mode control DC/DC converter and features high-speed transient response. Phase compensation can also be set easily.

Features

  • Synchronous Single DC/DC Converter
  • SLLM (Simple Light Load Mode) Control
  • Over Current Protection
  • Short Circuit Protection
  • Thermal Shutdown Protection
  • Under Voltage Lockout Protection
  • Adjustable Soft start Function
  • Power Good Output
  • VQFN016V3030 Package (Backside Heat Dissipation)

Typical applications

  • Step-down Power Supply for DSPs, FPGAs, Microprocessors, etc.
  • Distributed Power Supply, Secondary Power Supply
  • LCD TVs / Entertainment Devices
  • Laptop PCs/ Tablet PCs/ Servers / Storage Devices (HDDs/SSDs) / Printers, OA Equipment

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
MaterialMount Samples
74477790015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1.5 6.4 18 75 7345 Robust 7.3 9 SMT
744310150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1.5 9.6 13.97 80 7030 SMT 4.75 12 12.7 Superflux SMT
744311150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1.5 13.8 7.26 72 7040 SMT 4.5 14 6.6 Superflux SMT
744314150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1.5 16.4 4.73 110 7050 SMT 4 11 4.3 Superflux SMT
74437346015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 1.5 9.1 15 45 7030 11.2 27.6 SMT
74437349015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 1.5 11.3 9 35 7050 SMT 9.7 18.7 SMT
7447783015SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 1.5 7.8 15 73 7332 Performance SMT
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
MaterialMount Samples