IC manufacturers Diodes Incorporated

IC manufacturers (103)

Diodes Incorporated AP64350SP | Demoboard AP64350SP-EVM

40V, 3.5A, Synchronous DC/DC Buck Converter with Programmable Frequency

Overview

TopologyBuck Converter
Input voltage3.8-40 V
Switching frequency100-2200 kHz
Output 112 V / 3.5 A
IC revision1-0

Description

The AP64350 is 3.5A synchronous buck converters with wide input voltage, ranging from 3.8V to 40V, which integrates an 80mΩ high-side MOSFET and a 50mΩ low-side MOSFET. The AP64350, adopting the peak current mode control, supports the Pulse Skipping Modulation (PSM) with typical 25uA low quiescent current which assists the converter on achieving high efficiency at light load or standby condition.The AP64350 features programmable switching frequency from 100kHz to 2.2 MHz with an external resistor, which provides the flexibility to optimize either efficiency or external component size. The converter supports external clock synchronization with a frequency band from 100kHz to 2.2MHz. The AP64350 allows power conversion from high input voltage to low output voltage with a minimum 100ns on-time of high-side MOSFET.The AP64350 is an Electromagnetic Interference (EMI) friendly buck converter with implementing optimized design for EMI reduction. The AP64350 features Frequency Spread Spectrum FSS with ±6% jittering span of the switching frequency and modulation rate 1/512 of switching frequency to reduce the conducted EMI.The AP64350 offers cycle-by-cycle current limit and hiccup over current protection, thermal shutdown protection, output over-voltage protection and input voltage under-voltage protection. The device is available in an 8-pin thermally enhanced SOP-8 package.

Features

  • Wide Input Range: 3.8V-40V
  • Up to 3.5A Continuous Output Current
  • 0.8V ±1% Feedback Reference Voltage
  • Integrated 80mΩ High-Side and 50mΩ Low-Side Power MOSFETs
  • Pulse Skipping Mode (PSM) with 25uA Quiescent Current in Sleep Mode
  • 100ns Minimum On-time
  • 2ms Internal Soft-start Time
  • Adjustable Frequency 100KHz to 2.2MHz
  • External Clock Synchronization
  • Frequency Spread Spectrum (FSS) Modulation for EMI Reduction
  • Precision Enable Threshold for Programmable Input Voltage Under-voltage Lock Out Protection (UVLO Threshold and Hysteresis
  • Low Dropout Mode Operation
  • Derivable Inverting Voltage Regulator
  • Over-voltage and Over-Temperature Protection
  • Available in an ESOP-8 Package
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Typical applications

  • USB Type-C Power Delivery, USB Charging / Cigarette Lighter Adapters, Chargers
  • Automotive Systems
  • Optical Communication and Networking System
  • LCD Display
  • Battery Pack Powered System - Cordless Power Tools, Cordless Home Appliance, Drone, Aero Modelling, GPS Tracker etc. Industrial and Medical Distributed Power Supplies

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
885012206062SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)3.3 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206071SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
744325550SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1050 -40 °C up to +150 °C 10.5 10.2 4.7 5.5 12 4.5 12 10.3 30 Superflux
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples