IC manufacturers Microchip

IC manufacturers (103)

Microchip KSZ9031RNX | Demoboard SBC-S32V234

Gigabit Ethernet Transceiver with RGMII Support

Overview

TopologyOther Topology
IC revisionF

Description

The KSZ9031RNX is a completely integrated triple-speed (10BASE-T/100BASE-TX/1000BASE-T) Ethernet physicallayer transceiver for transmission and reception of data on standard CAT-5 unshielded twisted pair (UTP) cable.The KSZ9031RNX provides the Reduced Gigabit Media Independent Interface (RGMII) for direct connection to RGMII MACs in Gigabit Ethernet processors and switches for data transfer at 10/100/1000 Mbps.The KSZ9031RNX reduces board cost and simplifies board layout by using on-chip termination resistors for the four differential pairs and by integrating an LDO controller to drive a low-cost MOSFET to supply the 1.2V core.The KSZ9031RNX offers diagnostic features to facilitate system bring-up and debugging in production testing and in product deployment. Parametric NAND tree support enables fault detection between KSZ9031 I/Os and the board. The LinkMD® TDR-based cable diagnostic identifies faulty copper cabling. Remote and local loopback functions verify analog and digital data paths.The standard KSZ9031RNX is available in a 48-pin, lead-free QFN package, and the AEC-Q100 automotive qualified parts, KSZ9031RNXUA/UB and KSZ9031RNXVA/VB, are available in a 48-pin lead-free VQFN (wettable) package.

Features

  • Single-Chip 10/100/1000 Mbps Ethernet Transceiver Suitable for IEEE 802.3 Applications
  • RGMII Timing Supports On-Chip Delay According to RGMII Version 2.0, with Programming Options for External Delay and Making Adjustments and Corrections to TX and RX Timing Paths
  • RGMII with 3.3V/2.5V/1.8V Tolerant I/Os
  • Auto-Negotiation to Automatically Select the Highest Link-Up Speed (10/100/1000 Mbps) and Duplex (Half/Full)
  • On-Chip Termination Resistors for the Differential Pairs
  • On-Chip LDO Controller to Support Single 3.3V Supply Operation – Requires Only One External FET to Generate 1.2V for the Core
  • Jumbo Frame Support up to 16 KB
  • 125 MHz Reference Clock Output
  • Energy Detect Power-Down Mode for Reduced Power Consumption When the Cable is Not Attached
  • Wake-On-LAN (WOL) Support with Robust Custom- Packet Detection
  • Programmable LED Outputs for Link, Activity, and Speed
  • Baseline Wander Correction
  • LinkMD TDR-Based Cable Diagnostic to Identify Faulty Copper Cabling
  • Parametric NAND Tree Support to Detect Faults Between Chip I/Os and Board
  • Loopback Modes for Diagnostics
  • Automatic MDI/MDI-X Crossover to Detect and Correct Pair Swap at all Speeds of Operation
  • Automatic Detection and Correction of Pair Swaps, Pair Skew, and Pair Polarity
  • MDC/MDIO Management Interface for PHY Register Configuration
  • Interrupt Pin Option
  • Power-Down and Power-Saving Modes
  • Operating Voltages
    • Core (DVDDL, AVDDL, AVDDL_PLL): 1.2V (External FET or Regulator)
    • VDD I/O (DVDDH): 3.3V, 2.5V, or 1.8V
    • Transceiver (AVDDH): 3.3V or 2.5V (Commercial Temp.)
  • AEC-Q100 Grade 3 (KSZ9031RNXUA/UB) and Grade 2 (KSZ9031RNXVA/VB) Qualified for Automotive Applications
  • 48-pin QFN (7 mm × 7 mm) Package

Typical applications

  • Industrial Control
  • Automotive In-Vehicle Networking
  • Network Attached Storage (NAS), Network Server, Gigabit LAN on Motherboard (GLOM), Broadband Gateway, Gigabit SOHO/SMB Router, IPTV, IP Set-Top Box
  • Laser/Network Printer, Game Console, Triple-Play (Data, Voice, Video) Media Center

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples
7427927311SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 120 200 450 MHz 1200 0.09 High Current -55 °C up to +125 °C SMT
7499111221ASPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WE-RJ45 LAN Transformer 1000BASE-T non-PoE 1 Up No 0 °C up to +70 °C green-green current & voltage THT Yes
Order Code Data­sheet Simu­lation
7427927311SPEC
7499111221ASPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypeData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples