Topology | Flyback Converter |
Input voltage | 85-115 V |
Output 1 | 15 V / 0.02 A |
Output 2 | 24 V / 0.5 A |
Output 3 | 12 V / 1 A |
This is a quasi-resonance (QR) flyback reference design for industrial applications, which illustrates how to convert AC input voltage 85 - 115 Vac to isolated multiple outputs: 24 V/0.5 A, 12 V/0.9 A and 15 V/20 mA using the UCC28600 Controller. The quasi-resonant switching of the UCC28600 allows this design to achieve peak efficiency of up to 87.5% while the no-load losses are less than 82 mW.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | ISAT,10% (A) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324025017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 100 nF | X2 | 300 | 0.1 | 30 GΩ | 15 | Bulk | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 18 | 6 | 12 | Boxed THT | ||
![]() | 744823210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | 2 | 10 | 125 | 250 | 1500 | MnZn | 23 | 13.8 | 26.5 | THT | ||
![]() | 7447462221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | 0.57 | 4.8 | Heat Shrinking Tube | – | – | – | – | – | 0.5 | 0.22 | 1200 | – | – | – | 6 | 6 | 8.5 | THT | ||
![]() | 860020475018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | 1000 µF | – | – | – | – | 5 | Ammopack | – | – | – | 2000 | 710 | 250 | 14 | 10 | – | – | – | 25 | – | – | 20 | – | – | – | ||
![]() | 860040572001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | 33 µF | – | – | – | – | 2 | Ammopack | – | – | – | 5000 | 230 | 11.55 | 12 | 5 | – | – | – | 35 | – | – | 11 | – | – | – | ||
![]() | 860040575010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | 470 µF | – | – | – | – | 5 | Ammopack | – | – | – | 7000 | 1800 | 164.5 | 12 | 10 | – | – | – | 35 | – | – | 20 | – | – | – | ||
750344218 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324025017 | SPEC | |
![]() | 744823210 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 7447462221 | SPEC | |
![]() | 860020475018 | SPEC | |
![]() | 860040572001 | SPEC | |
![]() | 860040575010 | SPEC | |
750344218 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | ISAT,10% (A) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|