Topology | Power Factor Correction |
IC revision | 1 |
The NCP1399 is a high performance current mode controller for half bridge resonant converters. This controller implements 600 V gate drivers, simplifying layout and reducing external component count. The built−in Brown−Out input function eases implementation of the controller in all applications. In applications where a PFC front stage is needed, the NCP1399 features a dedicated output to drive the PFC controller. This feature together with dedicated skip mode technique further improves light load efficiency of the whole application. The NCP1399 provides a suite of protection features allowing safe operation in any application. This includes: overload protection, over−current protection to prevent hard switching cycles, brown−out detection, open optocoupler detection, automatic dead−time adjust, overvoltage (OVP) and overtemperature (OTP) protections.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | ISAT,10% (A) | fres (MHz) | Version | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Pins (pcs) | Rows | G (mm) | Gender | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 820412711 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | 230 VAC | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | 12.5 | – | – | – | – | – | – | – | – | – | 12.5 | 4.4 | 16 | THT | 275 | 350 | 430 | 3500 | 80 | 0.4 | Yes | – | – | – | – | – | ||
![]() | 890324023023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 100 nF | X2 | 300 | 0.1 | 30 GΩ | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | 275 | – | – | 13 | 7 | 13 | Boxed THT | – | – | – | – | – | – | – | – | – | 18 | – | – | ||
![]() | 890324024003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 330 nF | X2 | 260 | 0.1 | 30 GΩ | 12.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | 275 | – | – | 15 | 8.5 | 14 | Boxed THT | – | – | – | – | – | – | – | – | – | 18 | – | – | ||
![]() | 7448030509 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | 5 | 9 | 32 | 300 | 2100 | Nanocrystalline | 23 | 13.5 | 26 | THT | – | – | – | – | – | – | 40048238 | 4 | – | 5 | – | – | ||
![]() | 744823422 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | 4 | 2.2 | 30 | 250 | 1500 | MnZn | 23.5 | 13.8 | 25.5 | THT | – | – | – | – | – | – | 40042670 | 4 | – | 3 | – | – | ||
![]() | 7447055 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.4 | 0.15 | 42 | – | – | – | 26 | 13 | – | THT | – | – | – | – | – | – | – | – | – | 15 | – | – | |
![]() | 7447231101 | SPEC | 15 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | 3.1 | 3.6 | Heat Shrinking Tube | – | – | – | – | – | – | – | – | – | – | – | 2.6 | 0.1 | 90 | – | – | NiZn | 11 | 11 | 19 | THT | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860240473003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | 47 µF | – | – | – | – | 2.5 | – | – | – | – | – | – | 5000 | 160 | 11.75 | 14 | 6.3 | – | – | Ammopack | – | – | – | 25 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860240574004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | 47 µF | – | – | – | – | 3.5 | – | – | – | – | – | – | 8000 | 240 | 16.45 | 12 | 8 | – | – | Ammopack | – | – | – | 35 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860240475007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | 220 µF | – | – | – | – | 5 | – | – | – | – | – | – | 10000 | 580 | 55 | 14 | 10 | – | – | Ammopack | – | – | – | 25 | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860080578019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | 680 µF | – | – | – | – | 5 | – | – | – | – | – | – | 5000 | 2260 | 238 | 9 | 13 | – | – | Ammopack | – | – | – | 35 | – | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Dual Pin Header | – | – | – | – | – | 1000 MΩ | 2.54 | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | 3 | – | – | – | – | – | 25.4 | – | – | THT | – | – | – | – | – | – | – | 20 | Dual | – | Pin Header | Angled | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | 0.5 | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 971100365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAIE Plastic Spacer Stud, metric, internal/ external | – | – | – | – | – | – | – | – | – | – | 6 | M3 | M3 | – | – | – | – | – | – | – | Bag | – | – | – | – | – | Polyamide | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 1000 MΩ | 2.54 | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | 3 | – | – | – | – | – | 5.08 | – | – | THT | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | |
![]() | 613016243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | 1000 MΩ | 2.54 | – | – | – | – | – | – | – | – | – | – | – | – | – | Tray | 3 | – | – | – | – | – | 20.82 | – | – | THT | – | – | – | – | – | – | – | 16 | Dual | – | Socket Header | Angled |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 820412711 | SPEC | |
![]() | 890324023023 | SPEC | |
![]() | 890324024003 | SPEC | |
![]() | 7448030509 | SPEC | |
![]() | 744823422 | SPEC | |
![]() | 7447055 | SPEC | – |
![]() | 7447231101 | SPEC | |
![]() | 860240473003 | SPEC | |
![]() | 860240574004 | SPEC | |
![]() | 860240475007 | SPEC | |
![]() | 860080578019 | SPEC | |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 450301014042 | SPEC | – |
![]() | 971100365 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 613016243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | ISAT,10% (A) | fres (MHz) | Version | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Pins (pcs) | Rows | G (mm) | Gender | Type | Samples |
---|