IC manufacturers Qorvo

IC manufacturers (103)

Qorvo PAC5523 | Demoboard PAC5523EVK1

Power Application Controller®

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage14-36 V
Switching frequency45-500 kHz
Output 160 V
IC revisionA

Description

Active-Semi’s PAC5523EVK1 evaluation kit is a complete hardware solution enabling users to evaluate the PAC5523 device, but also develop motor control applications revolving around the powerful and versatile 150MHz Arm® Cortex® -M4F based MCU. This evaluation kit is a motor controller and driver evaluation PCB, that uses PAC5523 Power Application Controller®.To aid in evaluation and application development the PAC5523EVK1 offers access to all of the PAC5523 device’s signals by means of a series of female header connectors.

Features

  • Ideal for high voltage (up to 60V Abs Max) general purpose power applications and controllers
  • Single-IC PAC5523 with configurable PWM outputs, ADC inputs, I2C, UART, SPI communication ports and GPIO.
  • Gate driving for up to three half H Bridge (tri phase) inverter.

Typical applications

  • Power Tools / Garden Tools
  • Motor Controllers
  • General-purpose high-voltage system controllers / Compressors
  • Home appliances / Ceiling Fans / Standing Fans

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
Ø D
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
691243110005SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp Rising Cage Clamp PCB No 30 to 16 (AWG) 0.05 to 1.31 (mm²) -30 °C up to +120 °C 17.5 -30 °C up to +120 °C 5 Horizontal 10 Box
885012206071SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.4 -55 °C up to +125 °C 0.8 7" Tape & Reel
885012206083SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206086SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)3.3 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
61301611121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 40.64 16 Single Pin Header Straight 3 Bag
62202021121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 1.27 mm THT Dual Pin Header -40 °C up to +105 °C500 MΩ 12.7 -40 °C up to +105 °C 20 Dual Pin Header Straight 1 Box
434121043816SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Tact Switch 6.0x3.5 mm 12 -40 °C up to +85 °C100 MΩ 4.3 160 50000 Black not specified 0.05 Tape and Reel
74404064151SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 6045 -40 °C up to +125 °C 6 6 150 0.95 570 5.4 -40 °C up to +125 °C 4.5 0.84
61300311121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 3 Single Pin Header Straight 3 Bag
61300411121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 10.16 4 Single Pin Header Straight 3 Bag
885012207128SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)100 nF ±10% 100 0805 -55 °C up to +125 °C 2.51 GΩ X7R Class II 2 1.25 0.5 -55 °C up to +125 °C 1.25 7" Tape & Reel
865060743002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ASLL Aluminum Electrolytic Capacitors10 µF ±20% 63 6.3 x 5.5 -55 °C up to +105 °C 1010 MΩ 5.5 6.6 2000 -55 °C up to +105 °C 80 1500 6.3 6.3 15" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
Z
(mΩ)
ILeak
(µA)
Ø D
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples