Topology | Power Factor Correction |
Input voltage | 90-265 V |
Output 1 | 12 V / 20 A |
IC revision | 01A |
The MP44014 is a boundary conduction mode PFC controller which can provide simple and high performance active power factor correction using minimum external components.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447720222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 0.35 | 1.1 | Standard | 0.29 | 2200 | 4730 | 120 | – | NiZn | 7.8 | 7.8 | 9.5 | THT | ||
![]() | 744822301 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | THT | 3 | 1000 | 35 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | ||
![]() | 744825510 | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7447065 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | 3.1 | 330 | 85 | – | – | – | 26 | 12.9 | – | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (mΩ) | VR (V) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|