Topology | FPGA |
IC revision | Rev A&B |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Pins (pcs) | Gender | Type | Operating Temperature | Durability | Application | Interface Type | IR (A) | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74407000047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 0.47 | 7 | 6.5 | 300 | SMT | – | 7.8 | 8020 | – | 2 | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | ||
![]() | 74477790015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 1.5 | 4.3 | – | 75 | SMT | 6.4 | 18 | 7345 | Robust | 2 | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | ||
![]() | 629104151021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | 1.5 | – | – | SMT | – | – | – | – | 4 | Receptacle | Horizontal | -40 °C up to +85 °C | 1 500 Mating cycles | USB 2.0 | Type A | 1.5 | 30 | Tape and Reel | |
![]() | 62910416121 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | 1.5 | – | – | SMT | – | – | – | – | 4 | Receptacle | Horizontal | -40 °C up to +105 °C | 1 500 Mating cycles | USB 2.0 | Type B | 1.5 | 30 | Tape and Reel | |
![]() | 693061010911 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | – | 0.5 | – | – | SMT | – | – | – | – | 9 | Socket | Push & Push | -25 °C up to +85 °C | 10 000 Mating cycles | SD | – | – | 100 | Tape and Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74407000047 | SPEC | |
![]() | 74477790015 | SPEC | |
![]() | 629104151021 | SPEC | – |
![]() | 62910416121 | SPEC | – |
![]() | 693061010911 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Pins (pcs) | Gender | Type | Operating Temperature | Durability | Application | Interface Type | IR (A) | Working Voltage (V (AC)) | Packaging | Samples |
---|