IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics STM32F0 | Demoboard STEVAL-ISB039V1T

1 W Wireless power transmitter based on STM32F0

Overview

TopologyWireless Power Transfer
IC revision1

Description

The STEVAL-ISB039V1T is a wireless power transmitter based on the STM32F0 microcontroller and primarily designed for small systems requiring easy recharging up to 1 W; this solution can be adjusted up to 2.5 W.The wireless power transmitter consistes of a power conversion unit which generates the alternating electromagnetic field transmitted between two planar coils.The built-in USB connector supplies the wireless power transmitter and the SWD debugger connector allows the monitoring of system parameters such as battery charging level, power transmitted, efficiency, working frequency and power receiver identification.The firmware is a single STM32CubeMX platform-independent library providing a simple and easy to customize solution for the design of wireless power transmitters with proprietary features.

Features

 Core: ARM® 32-bit Cortex® -M0 with32 Kbytes Flash, 48 MHz CPU

  • 1 W output power
  • WPC 1.1 based communication protocol
  • High efficiency N-channel Half Bridge architecture with adaptive dead-time control
  • Synchronous digital demodulation of power carrier, significantly reduces the BOM
  • Standard or enhanced power transmitter coil
  • Coil temperature monitoring through NTC
  • MCU firmware available open for customization
  • Built-in USB connector for input supply voltage
  • RoHS compliant

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Samples
150080VS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 -40 °C up to +85 °C 2 1.25 0.7 Tape and Reel 0805
150080SS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 630 Super Red 645 60 1.9 AlInGaP 140 -40 °C up to +85 °C 2 1.25 0.7 Tape and Reel 0805
760308101103SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-WPCC Wireless Power Transfer Transmitter Coil -20 °C up to +105 °C 30 30 1.8 works with Qi Tx IC's Ø 30 x 1.9 mm 6.5 3 200 20 35 50
885012208086SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)68 nF ±10% 50 -55 °C up to +125 °C 2.57.4 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel 1206
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Samples