Topology | Other Topology |
Input voltage | 5 V |
Output 1 | 3.3 V / 1.5 A |
IC revision | 1 |
The STUSB1600 is an IC controller, fully compliant with the USB Type-C cable and connector specification (rev. 1.2), which addresses 5 V USB Type-C port management both on the host and/or device side. It is designed for a broad range of applications and can handle the following USB Type-C functions: attach detection, plug orientation detection, host to device connection, VCONN support, and VBUS configuration. Thanks to its 20 V technology, it implements high voltage protection features against short-circuits to VBUS up to 28 V. The device supports dead battery mode and is fully customizable thanks to an integrated non-volatile memory.
◾Type-C attach and cable orientation detection◾Power role support: source/sink/DRP◾Configurable start-up profiles◾Integrated power switch for VCONN supply: ◾Programmable current limit up to 600 mA◾Overcurrent, overvoltage, and thermal protection◾Undervoltage lockout
◾I2 C interface and interrupt (optional connection to MCU)◾Integrated VBUS voltage monitoring◾Integrated VBUS and VCONN discharge path◾Short-to-VBUS protections on CC pins (22 V) and VBUS pins (28 V)◾Dead battery mode support◾Accessory mode support◾High and/or low voltage power supply: ◾VSYS = [3.0 V; 5.5 V]◾VDD = [4.1 V; 22 V]
◾ESD: 4 kV HBM - 1.5 kV CDM◾Temperature range: -40 °C up to 105 °C
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | PCB Thickness (mm) | Mount | IR (A) | Working Voltage (V (AC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Pins (pcs) | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Type B | – | SMT | 1 | 30 | – | – | – | – | – | – | 5 | – | – | Receptacle | Horizontal | 1 | Tape and Reel | |
![]() | 691213510002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | 10.16 | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | 2 | – | – | – | Horizontal | 14 | Box | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | Type C | 1.6 | THR | – | 20 | – | – | – | – | – | – | 24 | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | |
![]() | 150060RS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | – | SMT | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150060YS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | – | SMT | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | – | – | SMT | – | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | ||
![]() | 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012106022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 10 | 0.5 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012108021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 25 | 1206 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 434121025816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 50000 | Black | No | not specified | – | – | – | – | – | 0.05 | Tape and Reel | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 10.16 | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | 4 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300511121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 12.7 | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | 5 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | 6 | Dual | – | Pin Header | Straight | 3 | Bag |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | PCB Thickness (mm) | Mount | IR (A) | Working Voltage (V (AC)) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Pins (pcs) | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|