IC manufacturers Renesas

IC manufacturers (103)

Renesas ZSPM1063

True Digital PWM Controller (Single-Phase, Single-Rail)

Overview

TopologyOther Topology

Description

The ZSPM1063 is a configurable true-digital single-phase PWM controller for high-current, non-isolated DC/DC supplies. It operates as a synchronous stepdown converter in a single-rail and single-phase configuration. The ZSPM1063 integrates a digital control loop, optimized for maximum flexibility and stability, as well as load step and steady-state performance. In addition, a rich set of protection and monitoring functions is provided. On-chip, non-volatile memory (NVM) and an I2C interface facilitate configuration. The PC-based ZMDI Pink Power Designer™ graphical user interface (GUI) provides a user-friendly and easy-to-use interface to the device for communication and configuration. It can guide the user through the design of the digital compensator and offers intuitive configuration methods for additional features, including protection and sequencing.

Features

  • Programmable digital control loop
  • Single-phase, single-rail solution
  • Optional PMBus™ address selection without external resistors
  • VIN feed-forward
  • Advanced, digital control techniques
  • Improved transient response and noise immunity
  • Discontinuous conduction mode (DCM) at light loads
  • Protection features
  • Fuse-based NVM for improved reliability
  • Re-programmable one-time programmable (OTP) memory feature
  • VOUT sequencing from external source
  • Pin-strapping options: RTUNE and RVSET
  • Current balancing between both phases
  • Tri-state PWM outputs
  • Additional driver support options
  • Constant on-time controller (COT) in DCM

Typical applications

  • Single-Rail/Single-Phase Supplies for Processors,ASICs, FPGAs, DSPs
  • Telecom Switches/ Servers and Storage/ Base Stations/ Network Routers/
  • Industrial Applications

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(nH)
LR
(nH)
IR
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialW
(mm)
H
(mm)
IR
(mA)
TiTl
(mm)
Pins
(pcs)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
744309033SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCM SMT High Current Flat Wire Inductor 330 310 47.5 58 65.7 0.165 28 MnZn 13 9 2
742792693SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 0.05 0.8 0.8 50 2200 2250 110 MHz 500 0.8 Wide Band
7460307SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years.WP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows 160 Brass 9 7 160000 M4 6 8
7461086SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years.WP-BUCF REDCUBE PRESS-FIT with internal thread, circumference 175 Brass 9 6 175000 M4 6 12
Order Code Data­sheet Simu­lation
744309033SPEC
742792693SPEC
7460307SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7461086SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(nH)
LR
(nH)
IR
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialW
(mm)
H
(mm)
IR
(mA)
TiTl
(mm)
Pins
(pcs)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples