IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LM5021 | Demoboard PMP20809

24V/36W Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 124 V / 1.5 A
IC revisionA

Description

The PMP20809 reference design is an isolated DCM flyback design that takes a universal line input 85VAC to 265VAC, and produces a 24V ouput capable of 36W loading. The reference design uses the LM5021 controller to enable a high switching frequency and minimize transformer size. It achieves 90% efficiency at high and low line, and measures 1.5in x 3.6in on a 2 layer board.

Features

  • Universal input, 85VAC to 265VAC
  • Achieves over 90% efficiency at low and high line
  • 140kHz switching frequency enables small transformer design
  • Optocoupled feedback provides accurate regulation (within <1%) across the load range
  • 2-layer board, 1 oz copper, measuring 1.5in x 3.6in

Typical applications

  • Industrial monitor

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
PackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
890324025017SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTX2 Film Capacitors Across the mains100 nF X2 300 0.130 GΩ 15 Bulk 275 18 6 12 Boxed THT
744821201SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke 2 1 45 250 1500 MnZn 15 7.8 18 THT
Order Code Data­sheet Simu­lation
890324025017SPEC
744821201SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
PackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples