Cart

Your cart is empty.
IC manufacturers Lattice semiconductor Corporation

IC manufacturers (103)

Lattice semiconductor Corporation ECP5UM-85FBG756 | Demoboard FPGA-EB-02002

CrossLink VIP Input Bridge Board

Overview

TopologyFPGA
IC revision1.1

Description

This document describes the Lattice Semiconductor CrossLink™ Video Interface Platform (VIP) Input Bridge Board thatsupports bridging of Dual MIPI® CSI-2 to parallel interfaces. The board‘s key component is the Lattice CrossLink pASSP,which receives input from the dual on-board Sony IMX214 cameras, and bridges CSI-2 to parallel interfaces.This board is designed to work with the Lattice VIP board interconnect system. Typically, this board will be connectedto the ECP5 VIP Processor Board, which can be programmed for a wide range of video processing applications.The content of this user guide includes descriptions of on-board jumper settings, programming circuit, a complete setof schematics, and bill of materials for CrossLink VIP input bridge board.

Features

Key features of the Crosslink VIP input bridge board include:

  • CrossLink pASSP
  • Dual 4-lane MIPI CSI-2 receiver interface
  • SPI flash configuration
  • 24-bit parallel interface
  • General Purpose Input/Output
  • Programming Circuit
  • From external board through board to board connector
  • SPI external programmer using header
  • Dual camera interfaceDual 4-lane MIPI CSI-2 transmitter interface

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(mA)
Packaging Samples
885012205018SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)100 nF ±10% 10 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012205037SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0402 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
742792602SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 0603 -55 °C up to +125 °C 1.6 0.8 0.3 0.8 60 110 600 MHz 3000 0.04 High Current 2000
434153017835SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 12 -40 °C up to +85 °C100 MΩ 1.7 350 200000 Blue No not specified 50 Tape and Reel
61300211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 5.08 Straight 2 Single Pin Header 3000 Bag
61300311121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 Straight 3 Single Pin Header 3000 Bag
61300611121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 15.24 Straight 6 Single Pin Header 3000 Bag
61301021121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Dual Pin Header -40 °C up to +105 °C1000 MΩ 12.7 Straight 10 Dual Pin Header 3000 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(mA)
Packaging Samples