Cart

Your cart is empty.
IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments UCC25600 | Demoboard PMP9739

250W Single Stage LLC-SRC Converter Reference Design

Overview

TopologyLLC Resonant Converter
Input voltage102-138 V
Output 124 V
IC revisionB

Description

The PMP9739 is a single stage LLC series resonant converter (SRC), producing up to a 250W output using UCC25600 resonant controller. With the use of single stage LLC-SRC, the converter efficiency goes up to 89% at 250W full output power

Features

High efficiency single stage AC/DC converterUp to 89% efficiency at 250W outputAC/DC single stage LLC resonant converter102VAC to 138VAC input and up to 24V/250WTest report available

REMARK: BOM AND SchematiC is added

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
IR,40K
(A)
SizeVersionIR
(A)
L
(µH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
74435574700SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 6.4 6.25 7 33.5 7.5 1890 SMT 47 36.18 MnZn 18.3 18.2 8.9 SMT
7447709001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 18.7 25 31 120 13 1210 Standard 13 1 0.006 12 12 10 SMT
744823601SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke M THT 6 1000 0.013 250 1500 MnZn 25 17 26.5 THT
Order Code Data­sheet Simu­lation
74435574700SPEC
7447709001SPEC
744823601SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
IR,40K
(A)
SizeVersionIR
(A)
L
(µH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples