Topology | Buck Converter |
Input voltage | 10-60 V |
Output 1 | 5 V / 1.5 A |
IC revision | C |
The LM516x device is a 65-V, 2-A synchronous stepdownconverter with integrated high-side and low-sideMOSFETs. The constant ON-time control schemerequires no loop compensation and supports highstep-down ratios with fast transient response. Aninternal feedback amplifier maintains ±1% outputvoltage regulation over the entire operatingtemperature range. The ON-time varies inversely withinput voltage resulting in nearly constant switchingfrequency. Peak and valley current limit circuitsprotect against overload conditions. The undervoltagelockout (EN/UVLO) circuit provides independentlyadjustable input undervoltage threshold andhysteresis. The LM5160 is programmed through theFPWM pin to operate in continuous conduction mode(CCM) from no load to full load or to automaticallyswitch to discontinuous conduction mode (DCM) atlight load for higher efficiency. Forced CCM operationsupports multiple output and isolated Fly-Buckapplications using a coupled inductor.
Wide 4.5-V to 65-V Input Voltage Range
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT (A) | ISAT1 (A) | ISAT2 (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | RDC1 max (mΩ) | RDC2 max (mΩ) | fres 1 (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012206034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 1 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 10 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.01 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74404024100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | 2512 | -40 °C up to +125 °C | – | – | – | 2.5 | 2 | 1.2 | – | – | 10 | 0.65 | 0.8 | 430 | 30 | – | – | – | – | – | 0.85 | – | – | – | – | – | – | – | ||
![]() | 74489430220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TDC SMT Shielded Coupled Inductor | – | – | 80 | 8018 | -40 °C up to +125 °C | – | – | – | 8 | 8 | 1.8 | – | – | 22 | 0.7 | 1.1 | – | 17 | 22 | 22 | 1:1 | 0.7 | 0.7 | 1.1 | 1.1 | 1.1 | 435 | 435 | 480 | 480 | 17 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012206034 | SPEC | |
![]() | 885012206087 | SPEC | |
![]() | 885012206040 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 885012206048 | SPEC | |
![]() | 885012207026 | SPEC | |
![]() | 74404024100 | SPEC | |
![]() | 74489430220 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | L1 (µH) | L2 (µH) | n | IR (A) | IR 2 (A) | ISAT (A) | ISAT1 (A) | ISAT2 (A) | RDC1 typ (mΩ) | RDC2 typ (mΩ) | RDC1 max (mΩ) | RDC2 max (mΩ) | fres 1 (MHz) | Samples |
---|