IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LMR14050-Q1

LMR14050QDPREVM User's Guide

Overview

TopologyBuck Converter
Input voltage7-40 V
Output 15 A
IC revision1.0

Description

The LMR14050-Q1 is a 40 V 5 A step-down regulator with 40 μA quiescent current. With a wide-inputrange from 4 V to 40 V, it is suitable for a wide range of applications from automotive to industry for powerconditioning from unregulated sources. The LMR14050QDPREVM evaluation board is designed to providethe design engineer with a fully functional power converter based on the buck topology to evaluate theLMR14050-Q1 series operation and performance.

Features

7 V to 40 V Input Voltage Range

  • Jumper Selectable Output Options (5.0 V or 3.3 V)
  • Up to 5 A Output Current
  • Switching Frequency 400 kHz
  • Internal CompensationThe EVM contains one DC / DC converter

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325550SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 5.5 12 4.5 12 10.3 30 Superflux
Order Code Data­sheet Simu­lation
744325550SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples