IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS54540

4.5 V to 42 V Input, 5 A, Step Down DC-DC Converter with Eco-mode™

Overview

TopologyBuck Converter
Input voltage6-42 V
Switching frequency100-2500 kHz
Output 13.3 V / 5 A
IC revisionA

Description

The TPS54540 is a 42 V, 5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 45V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 μA.Shutdown supply current is reduced to 2 μA when the enable pin is pulled low.Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and externalcomponents during an overload condition.The TPS54540 is available in an 8-pin thermally enhanced HSOIC PowerPAD™ package.

Features

  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 92-mΩHigh-Side MOSFET
  • 146 μA Operating Quiescent Current and 2 μA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Pin HSOIC with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH™ Software Tool

Typical applications

  • Battery Chargers
  • 12V and 24V Industrial Power System
  • Industrial Automation
  • 12 V and 24 V Automotive Power System
  • Motor Control
  • Entertainment
  • GPS
  • USB Dedicated Charging Ports

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744325550SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 5.5 12 4.5 12 10.3 30 Superflux
Order Code Data­sheet Simu­lation
744325550SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples