IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP29368

1.2A, 24V, 1.4MHz Step-Down Converter in a TSOT23-6

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency1200-1700 kHz
Output 13.3 V / 1.2 A
IC revision1.2

Description

The MP29368 is a monolithic step-down switch mode converter with a built-in power MOSFET. It achieves 1.2A peak output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.The MP29368 requires a minimum number of readily available standard external components. The MP29368 is available in TSOT23-6 package.

Features

  • 1.2A Peak Output Current
  • 0.35Ω Internal Power MOSFET Switch
  • Stable with Low ESR Output Ceramic Capacitors
  • Up to 92% Efficiency
  • 0.1μA Shutdown Mode
  • Fixed 1.4MHz Frequency
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Wide 4.5V to 24V Operating Input Range
  • Output Adjustable from 0.81V to 15V
  • Available in TSOT23-6 Package

Typical applications

  • Pre-Regulator for Linear Regulators
  • WLED Drivers
  • Distributed Power Systems
  • Battery Charger

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
7440530047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 4.7 2.4 1.95 40 SMT
Order Code Data­sheet Simu­lation
7440530047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples