IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP44010

Boundary Mode PFC Controller

Overview

TopologyPower Factor Correction
Input voltage90-305 V
Output 124 V / 10 A
IC revision1.11

Description

The MP44010 is a boundary conduction mode PFC controller which can provide simple and high performance active power factor correctionusing minimum external components.

The output voltage is accurately regulated by a high performance voltage mode amplifier with an accurate internal voltage reference.

The precise adjustable output over-voltage protection greatly enhances the system reliability.

The on-chip R/C filter on the current sense pin can eliminate the external R/C filter.

The extremely low start-up current, quiescent current and the disable function can reduce the power consumption and result in excellentefficiency performance.

The MP44010 is available in SOIC8 and DIP packages.

Features

  • Boundary Conduction Mode PFC Controller for Pre-regulator
  • Zero-crossing Compensation to Minimum THD of AC Input Current
  • Precise Adjustable Output Over-voltage Protection
  • Ultra-low (15μA) Start-up Current.
  • Low (0.46mA) Quiescent Current
  • On-chip Filter on Current Sense Pin
  • Disable Function
  • -600/+800mA Peak Gate Drive Current
  • Available in SOIC8 and DIP-8 Packages

Remarks

  • Refer Page no-12 Figure-6Lcm=40mH,Ldm=350uH,L1=550uH are used.

Refer link-https://www.monolithicpower.com/DesktopModules/DocumentManage/API/Document/GetDocument?id=2582

  • Lcm1=20mH,Lcm2=32mH,Ldm1=1.5mH,T1 are used.

Typical applications

  • Offline Adaptor
  • PFC Pre-regulators
  • LLC Front End
  • Electronic Ballast

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mH)
IR
(A)
RDC max.
(mΩ)
L1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples
74482210002SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes 0.175 10 4 0.175 10 4
7447065SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 0.33 3.1 85
744825510
7 files Active i| Production is active. Expected lifetime: >10 years.
Order Code Data­sheet Simu­lation
74482210002SPEC
7447065SPEC
744825510
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mH)
IR
(A)
RDC max.
(mΩ)
L1
(mH)
IR
(A)
RDC max.
(mΩ)
Samples