IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS23861 | Demoboard TIDA-00465

Single Port, Power-over-Ethernet, Type 2 Auto-Mode PSE.

Overview

TopologyBuck Converter
Input voltage48-56 V
Output 148 V / 56 A
IC revisionE2

Description

TIDA-00465 is an application using TPS23861 as a single port, type 2, PoE auto-mode PSE in a small form factor. The design will inject power onto any Ethernet cable for PoE powered loads up to 30W.

Features

  • TPS23861 IEEE 802.3at PSE Controller
  • Single Port 30W PoE Injector
  • Auto Detection and Classification of PD
  • Auto Turn on and Disconnect of PD
  • Requires only 48VDC, 40W AC-DC Adapter

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionxPxCTabEMIMountApplication SystemλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
691103110002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular 2 Wire Protector PCB Yes Horizontal 26 to 16 (AWG) 0.2 to 1 (mm²) THT -40 °C up to +105 °C 7 8.4 Box
150060BS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear SMT 470 Blue 465 145 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
885012206095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0603 -55 °C up to +125 °C 35 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012107010SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)10 µF ±20% 10 0805 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
615008138021SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years.WR-MJ Modular Jack Vertical Plastic 8P8C Vertical 8P8C No THT CAT 3 -40 °C up to +85 °C500 MΩ Tray
615008140621SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years.WR-MJ Modular Jack Horizontal Shielded w. EMI Panel Finger 8P8C Tab Up Horizontal 8P8C Up Yes THT CAT 3 -40 °C up to +85 °C500 MΩ Tray
Order Code Data­sheet Simu­lation
691103110002SPEC
150060BS75000SPEC
885012206095SPEC
885012107010SPEC
615008138021SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

615008140621SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionxPxCTabEMIMountApplication SystemλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples