IC manufacturers NXP

IC manufacturers (103)

NXP SSL2101

Dimmable GreenChip driver for LED lighting

Overview

TopologyBuck-Boost Converter
Input voltage207-253 V
Output 130 V / 0.13 A
IC revision4.1

Description

The SSL2101 is a Switched Mode Power Supply (SMPS) driver IC that operates in combination with a phase cut dimmer directly from the rectified mains. It is designed to drive LED devices. The device includes a high-voltage power switch, a circuit to allow start-up directly from the rectified mains voltage and a high-voltage circuitry to supply the phase cut dimmer.For dimmer applications, an integrated dedicated circuitry optimizes the dimming curve.• SSL2101: fully integrated LED driver for lamps up to 10 W• SSL2102: fully integrated LED driver for lamps up to 25 W• SSL2103: gives the application designer flexibility to:– Use an external power switch to allow the IC to provide any power– Use external bleeder transistors to provide extended dimmer interoperability

Features

  • Easy migration to existing lighting control infrastructure
  • Supports most available dimming solutions
  • Optimized efficiency with valley switching managed by a built-in circuitry
  • Demagnetization detection
  • OverTemperature Protection (OTP)
  • Short-Winding Protection (SWP) and OverCurrent Protection (OCP)
  • Internal VCC generation allowing start-up from the rectified mains voltage
  • Natural dimming curve by logarithmic correction, down to 1 %
  • Limited external components required because of the high integration level
  • Thermal enhanced SO16 wide body package
  • Suitable for flyback and buck applications.

Typical applications

  • LED strings suitable for retail displays, etc.
  • Retro-fit lamps (for example, GU10, E27)
  • SSL applications below 15 W
  • LED modules such as LED spots, down-lights

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792097SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1500 1800 70 MHz 1000 0.3 High Current
750341915SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet Simu­lation
742792097SPEC
750341915SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples