IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP1472

2A, 18V Synchronous Rectified Step-Down Converter

Overview

TopologyBuck Converter
Input voltage8-18 V
Switching frequency305-375 kHz
Output 15 V / 2 A
IC revision1.0

Description

The MP1472 is a monolithic synchronous buck regulator. The device integrates a 175mΩ high-side MOSFET and a 115mΩ low-side MOSFET that provide 2A of continuous load current over a wide input voltage of 4.75V to 18V. Current mode control provides fast transient response and cycle-by-cycle current limit.

An adjustable soft-start prevents inrush current at turn-on, and in shutdown mode the supply current drops to 1µA.

This device, available in an 8-pin TSOT23-8 package, provides a very compact solution with minimal external components.

Features

  • 2A Output Current
  • Wide 4.75V to 18V Operating Input Range
  • Integrated Power MOSFET Switches
  • Output Adjustable from 0.923V to 15V
  • Up to 95% Efficiency
  • Programmable Soft-Start
  • Stable with Low ESR Ceramic Output Capacitors
  • Fixed 340kHz Frequency
  • Cycle-by-Cycle Over Current Protection
  • Input Under Voltage Lockout
  • 8–Pin TSOT23-8

Typical applications

  • Notebook Computers
  • Distributed Power Systems
  • FPGA, DSP, ASIC Power Supplies
  • Networking Systems
  • Green Electronics/ Appliances

Products

Order Code Data­sheet Downloads Status Product series Samples
744066150
Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor
Order Code Data­sheet
744066150
Samples
Order Code Data­sheet Downloads Status Product series Samples