IC manufacturers MaxLinear

IC manufacturers (103)

MaxLinear XRP7713

Three Channel Digital PWM Step Down Controller

Overview

TopologyBuck Converter
Input voltage4.75-25 V
Switching frequency300-1500 kHz
Output 15.1 V
IC revision1.1.1

Description

The XRP7713 is a three output pulse-width modulated (PWM) step-down DC-DC controller with a built-in LDO for standby power and GPIOs. The device provides a complete power management solution in one IC and is fully programmable via an I2C serial interface. Independent Digital Pulse Width Modulator (DPWM) channels regulate output voltages and provide all required protection functions such as current limiting and over-voltage protection.

Each output voltage can be programmed from 0.9V to 5.1V without the need of an external voltage divider. The wide range of the programmable DPWM switching frequency (from 300 KHz to 1.5 MHz) enables the user to optimize between efficiency and component size. Input voltage range is from 4.75V to 25V. An I2C bus interface is provided to program the IC as well as to communicate with the host for fault reporting and handling, power rail parameters monitoring, etc.

The device offers a complete solution including independently programmable: soft-start, soft-stop, start-up delay and ramp of each PWM regulator.

The Exar Model XRP77xxEVB-XCM and XRP77xxEVB-XPM ("Evaluation Board") provides designers with a simple, quick and inexpensive means of evaluating and prototyping new designs using PowerXR devices. This Evaluation Board is designed only for low volume engineering purposes; not production volumes. For production requirements commercial programmers must be used. The Evaluation Board is provided “as is and whereas” and without any warranty as to results, merchantability or purpose. Exar is not responsible for misuse of the Evaluation Board.

Features

  • 3 Channel Step Down ControllerProgrammable Output Voltage 0.9V-5.1VProgrammable 1.5MHz DPWM FrequencyIntegrated FET Drivers
  • 4.75V to 5.5V and 5.5V to 25V Input Voltage Range
  • Up to 5 Reconfigurable GPIO Pins
  • Fully Programmable via I2C Interface
  • Independent Digital Pulse WidthModulator (DPWM) channels
  • Complete Monitoring and Reporting
  • Complete Power Up/Down Sequencing
  • Full On Board ProtectionOTP, UVLO, OCP and OVP
  • Built-in 3.3V/5V LDO
  • PowerArchitect™ Design Software
  • Green/Halogen Free 32-pin TQFN

Typical applications

  • Multi Channel Power Supplies
  • Processors & DSPs Based Equipments
  • Audio Equipments
  • Industrial Equipments
  • Telecom Equipments
  • Video Equipments

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744310013SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 0.13 40.75 16 48 0.91 400 Superflux
744310024SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 0.24 28.8 18 40 1.8 220 Superflux
744314024SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 0.24 35.4 6 28 1 320 Superflux
744314047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 0.47 31.9 9 20 1.35 235 Superflux
744310055SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 0.52 19.2 8.5 20 3.7 140 Superflux
744314076SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 0.76 22.9 8 15 2.25 200 Superflux
744310095SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 0.95 14.4 5 13 6.2 90 Superflux
744314110SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1.1 19.6 6 13 3.15 135 Superflux
744310115SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1.15 11.8 7.5 13 8.6 84 Superflux
744310150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1.5 9.6 4.75 12 12.7 80 Superflux
744314150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1.5 16.4 4 11 4.3 110 Superflux
744310200SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2 8.7 3 9 14.2 58 Superflux
744314200SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2 13.8 4.5 9 5.85 68 Superflux
744314330SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 3.3 10.9 3.2 8 9 65 Superflux
744314490SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 4.9 8.3 2.2 6.5 14.5 56 Superflux
744314650SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 6.5 6.6 2 6 21.5 50 Superflux
744314760SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 7.6 5.5 2.2 4.8 28.2 48 Superflux
744314850SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 8.5 5.3 2 4.5 30.5 44 Superflux
744314101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 10 5.3 1.8 4 33 40 Superflux
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples