IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS2544

USB Charging Port Controller and Power Switch

Overview

TopologyBoost Converter
Input voltage4.5-5.5 V
IC revisionA

Description

The TPS2544 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2544 provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. TI tests charging of popular mobile phones, tablets and media devices with the TPS2544 to ensure compatibility with both BC1.2 compliant and non-compliant devices. In addition to charging popular devices, TPS2544 also supports system wake up (from S3) with a mouse/keyboard; both low speed and full speed are supported.

The TPS2544 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits.

Features

  • D+/D– CDP/DCP Modes per USB Battery ChargingSpecification 1.2
  • D+/D– Shorted Mode per Chinese Telecommunication IndustryStandard YD/T 1591-2009
  • Support non-BC1.2 charging modes by automatic selection
  • D+/D– Divider Modes 2.0V/2.7V and 2.7/2.0V
  • D+/D– 1.2V Mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wake Up
  • Automatic SDP/CDP Switching for devices that do not connectto CDP ports
  • Compatible with USB 2.0 and 3.0 Power Switch requirements
  • Integrated 73-mΩ (typ) High-Side MOSFET
  • Adjustable Current-Limit up to 3.0 A (typ)
  • Operating Range: 4.5V to 5.5V
  • Max device current
  • 2µA when device disabled
  • 270µA when device enabled
  • Drop-In and BOM Compatible with TPS2543 and TPS2546
  • Available in 16-Pin QFN (3×3) Package
  • 8KV ESD rating on DM/DP pins
  • UL Listed and CB File No. E169910

Typical applications

  • Universal Wall Charging Adapters
  • USB Ports
  • Notebook and Desktop PCs

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (AC))
PackagingWinding StyleL
(µH)
Z @ 100 MHz
(Ω)
IR
(A)
RDC max.
(Ω)
VR
(V)
VT
(V (AC))
Application Samples
692112030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.0 Type A SMT Plug with Clip Type A Horizontal Plug 9 SMT 30 Tray 1.8 USB 3.0
692122030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.0 Type A Horizontal SMT Type A Horizontal Receptacle 9 SMT 30 Tape and Reel 1.8 USB 3.0
744231371SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CNSW SMT Common Mode Line Filter 4 SMT bifiliar 0.478 370 0.28 0.45 50 125 IEEE1394/Firewire 400 Mbps
Order Code Data­sheet Simu­lation
692112030100SPEC
692122030100SPEC
744231371SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (AC))
PackagingWinding StyleL
(µH)
Z @ 100 MHz
(Ω)
IR
(A)
RDC max.
(Ω)
VR
(V)
VT
(V (AC))
Application Samples