IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LTC3855EFE | Demoboard DC1617A-A

LTC3855EFE Dual Output Synchronous Buck Converter

Overview

TopologyBuck Converter
Input voltage13-36 V
Output 112 V / 6 A
IC revision2

Description

Demonstration circuit DC1617A is a dual output synchronous buck converter featuring the LTC®3855EFE in a high density, two sided drop-in layout with power components on the top and the control circuit on the bottom. The package style for the LTC3855EFE is a 38-lead TSSOP.The board comes in two assembly types. The –A assembly provides 2.5V/15A and 1.8V/15A from a 4.5V to 26V input.DCR inductor sensing is used to provide the highest efficiency.The current limit is NTC compensated to provide the minimal amount of variation over temperature. The –B assembly is a high power, 12V/6A and 5V/10A converterwith a 13V to 36V input. A sense resistor is used to provide a precise current limit.

Features

  • Remote sensing for VOUT2 on the –A assembly. On the
  • –B assembly, the diffamp is bypassed since VOUT2 is >3.3V.
  • Optional resistors for single output dual phase operation.
  • PLLIN pin for synchronization to an external clock which can be used in conjunction with PHASMD pin and CLKOUT pin for up to 12-phase operation.
  • Selectable light load operating modes of pulse skip,Burst Mode® operation or FCM.
  • TRACK/SS pins for external rail tracking.
  • RUN pins and PGOOD pins for each phase.

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
7443551131SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 13 11.9 4 9 11.2 14 WE-PERM
Order Code Data­sheet Simu­lation
7443551131SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples