IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments TPS40428

TPS40428 Dual Output, 2-Phase, Stackable PMBus Synchronous Buck Driverless Controller with Adaptive Voltage Scaling (AVS) Bus

Overview

TopologyBoost Converter
Input voltage4.5-20 V
Switching frequency200-1500 kHz
Output 15 V / 40 A
IC revisionA

Description

The TPS40428 device is a PMBus, synchronous buck, driverless controller. It operates in smart power mode with factory default settings, and it can operate in non-smart power mode after PMBus programing and power reboot. It can be configured for dual-output or 2-phase operation. It is also stackable up to 4 phases to support load current as high as 120 A. Interleaved phase shift for 2-. 3-, or 4-phases reduce the input and output ripples therefore reducing input and output capacitance.

The wide input voltage range can support 5-V and 12-V intermediate supply buses. The 0.5% reference voltage satisfies the need of precision voltage to the modern ASICs.

Using the PMBus standard, the TPS40428 device can program reference voltage, fault limit, UVLO threshold, soft-start time and turn-on and turn-off delay.

In addition, the device implements an accurate measurement system to monitor the output voltages, currents and temperatures for individual channels.

Features

  • Smart Power Mode in Factory
  • Default (Compatible with TI Smart Power Stage CSD95378B and Pin-for-Pin Equivalent to TPS40425 –
  • Non-Smart Power Mode in Factory Default)
  • Single Supply Operation: 4.5 V to 20 VVOUT from 0.6 V
  • Dual or Multi-Phase Synchronous Buck Controller
  • Individual High-Speed AVS Interface
  • Fast Transient ResponseStackable up to Four Phases 2-, 3-, or 4-Phase Interleaved Phase Shifts
  • Accurate Current Sharing
  • PMBus Interface Capability Margining Up/Down with 2-mV Step
  • Programmable Fault Limit and Response±0.8% VOUT
  • Accuracy Current Monitoring±3°C External Temperature
  • Monitoring In Smart Power ModeProgrammable UVLO ON/OFF Thresholds
  • Programmable Soft-Start Time, Turn-On Delay, and Turn-Off Delay
  • On-Chip Non-Volatile Memory (NVM) to Store Custom Configurations
  • 0.6-V Reference Voltage with 0.5% Accuracy from –40°C to 125°CProgrammable ƒSW from 200 kHz to 1.5 MHz
  • Supports Pre-biased OutputDifferential Remote SensingSynchronization to an Extermal Clock
  • OC/OV/UV/OT Fault Protection40-Pin, 6 mm × 6 mm, QFN Package

Typical applications

  • Switcher/Router Networking/Server/Storage
  • Wireless Infrastructure

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples
744355147SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 0.47 54.9 25 50 0.67 100 WE-PERM
Order Code Data­sheet Simu­lation
744355147SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
Material Samples