IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MPQ28261

21V, 3A, 500kHz Synchronous Step-Down Coverter

Overview

TopologyBuck Converter
Input voltage4.5-21 V
Switching frequency425-575 kHz
Output 118 V / 3 A
IC revision1.12

Description

The MPQ28261 is a synchronous, rectified, step-down, switch-mode converter with built-in 120mΩ high-side MOSFET and 20mΩ low-sideMOSFET. It offers a very compact solution to achieve a continuous 3A output current over a wide input supply range, with excellent load and line regulation. Its synchronous mode operation increases its efficiency over its output current load range, and uses a fixed 500kHz switching frequency.Current mode operation provides a fast transient response and improves loop stabilization. Full protection features include over-current protection and thermal shut down.The MPQ28261 has an external SS pin to program the soft-start time and power-good signal output.The MPQ28261 requires a minimal number of readily-available standard external components and is available in a space saving 3mmx4mm 14-pin QFN package.

Features

  • Wide 4.5V-to-21V Operating Input Range
  • 3A Maximum Continuous Output Current
  • Integrated 120mΩ High-Side and 20mΩ Low-Side Power MOSFETs
  • 1% Reference Voltage Accuracy
  • Up to 85% Efficiency (for Drops of 12V to 1.2V)
  • Fixed 500kHz Switching Frequency
  • External Soft-Start
  • PG Output
  • OCP and Thermal Shutdown
  • Output Adjustable from 0.603V to 18V
  • Available in a 3mm x 4mm 14-pin QFN Package.

Typical applications

  • Telecom
  • DSL Modems
  • Set-Top Boxes
  • Cable Modems

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialIR,40K
(A)
RDC max.
(mΩ)
SizeVersion Samples
7443552280SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 2.8 12.1 4.8 11 10.6 46 WE-PERM 11.66 1040 SMT
7447709004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 4.7 13.1 13 16 38 9.3 11 1210 Standard
Order Code Data­sheet Simu­lation
7443552280SPEC
7447709004SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialIR,40K
(A)
RDC max.
(mΩ)
SizeVersion Samples