IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_ARRIA10_IC1

Adaptive Multi-Rail Power Platform B – AmP

Overview

TopologyBuck Converter
Input voltage12 V
Output 10.95 V / 3 A
IC revision1

Description

The ARD_A_ARRIA10 is a scalable power supply designed to provide power to Intel Altera Arria 19 devices. The design is scalable and flexible to support the FPGA family SKUs from the most basic GX 160 to the most feature-rich and power hungry GT 1150. The programmable system integration, upward scalability, high performance/watt numbers and reduced time-to-market features of the AnDAPT’s AmP PMIC makes it an ideal match for handling power management responsibilities of Arria 10 FPGA solutions.

Features

  • AmPMIC enables programmable custom PMIC-Integrate application targeted Power Components-Power Blocks for a variety of topologies-Scalable Integrated N-channel MOSFETs (SIM)-Current sense for protection, telemetry, regulation-Build Switching topologies - Buck, Boost, Buck-Boost-Build Linear topologies - LDO, Load Switch-Analog fabric connectivity for sensor signals-Digital µLogic fabric connectivity: Analog/Digital Blocks-Industry first: Analog Proficiency - Digital Flexibility

Typical applications

  • Power Component Integrator, Digital power management IC

More information

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging13" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 22 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability