IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_ARR10GT

AmP PMIC: ARD_A_ARR10GT_IC1

Overview

TopologyBuck Converter
Input voltage12 V
Output 11.8 V / 2.5 A
IC revision1

Description

The ARD_A_ARR10GT is a scalable power supply designed to provide power to Altera Arria 10 GT devices. The design is scalable and flexible to support the FPGA family SKUs from the most basic 10AT090 to the most feature-rich and power hungry 10AT115. The programmable system integration, upward scalability, high performance/watt numbers and reduced time-to-market features of the AnDAPT’s AmP PMIC makes it an ideal match for handling power management responsibilities of Arria 10 GT FPGA solutions.

Features

  • AmP PMIC enables programmable custom PMIC
  • Integrate application targeted Power Components
  • Power Blocks for a variety of topologies
  • Scalable Integrated N-channel MOSFETs (SIM)
  • Voltage, current sense for protection, telemetry, regulation
  • Build Switching topologies - High/Low current buck, single/two phase DrMOS control
  • Build Linear topologies - LDO, Load Switch
  • Analog fabric connectivity for sensor signals
  • Digital μLogic fabric connectivity: Analog/Digital Blocks
  • Industry first: Analog Proficiency - Digital Flexibility

Typical applications

  • Power Component Integrator, Digital power management IC

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0201 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Length0.6 mm
Width0.3 mm
Height0.3 mm
Pad Dimension0.15 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 22 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size6045 
Operating Temperature -40 °C up to +125 °C
Length6 mm
Width6 mm
Height4.5 mm
Inductance1.8 µH
Rated Current5.8 A
Saturation Current8.5 A
DC Resistance12 mΩ
Self Resonant Frequency79 MHz
Check availability