IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX96717 | Demoboard AD-GMSL522-SL

GMSL Carrier Board

Overview

TopologyOther Topology

Typical applications

  • Industrial Vehicles
  • Digital Healthcare, Surgical Robotics, Patient Support
  • Collaborative Robots (COBOT), AMR, Intelligent infrastructure, Industrial endoscope
  • Consumer/Enterprise AR/VR headset

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
Ti
Ø OD(mm)
Ø ID(mm)
Packaging
Qty.
Application
Interface Type
Type
Gender
Pins
IR(A)
Working Voltage(V (AC))
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, 1 mm, M2
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1 mm
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
PackagingTape and Reel 
Packaging Unit1500 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–Check availability
SPECWE-RJ45 LAN Transformer, 21.25 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length21.25 mm
–
–
–
–
Packaging Unit29 
ApplicationStandard 
–
–
–
–
–
–
Data rate1000BASE-T 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
MountTHT 
Shield TabsYes 
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
PackagingTray 
–
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins4 
Rated Current1.5 A
Working Voltage30 V (AC)
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountSMT 
–
–Check availability