IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX40070 | Demoboard MAX40070EVKIT

High Voltage, Low Power Comparator

Overview

TopologyOther Topology
Input voltage0-24.2 V

Description

The MAX40070 evaluation kit (EV kit) is fully assembled and tested PC board that evaluates the MAX40070 single comparator with internal voltage reference. The MAX40070 EV kit has an open-drain output. The EV kit comes with a MAX40070ANA16+ installed that operates of a VDD supply between 3.1V and 36V, an internal reference voltage of 1.6V, and has a wide 0V to +24.2V input voltage (IP) range. The EV kit demonstrates the MAX40070ANA16+ in a tiny, 1.008mm x 1.428mm, 8-bump wafer-level package (WLP) with 0.35mm bump spacing. The EV kit can be used to evaluate the entire family of MAX40070 with 8-bump WLP option.

Features

  • Low Operating Current of 20μA (typ)
  • Input Voltage Range = 0V to 24.2V
  • < 2μs Propagation Delay
  • Internal High-Precision Voltage Reference
  • Internal Current Source for Customized Thresholdsand Hysteresis with External Resistors
  • Open-Drain Output
  • Tiny 8-Bump WLP (0.35mm Pitch) and TDFN(2mm x 2mm) Packages Selectable
  • -40°C to 125°C Temperature Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Notebook and Tablet Computers
  • Portable Medical Devices
  • Industrial Equipment, IOT

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability