IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX26240 | Demoboard MAX26240EVKIT

Overview

TopologyBuck-Boost Converter
Input voltage4.5-36 V
Switching frequency400-2100 kHz
Output 120 V / 6 A

Typical applications

  • Point-of-Load Power Supplies
  • 12V/24V Industrial Applications
  • Telecom, Servers, and Networking Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 180 Ω, 240 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz180 Ω
Maximum Impedance240 Ω
Maximum Impedance600 MHz 
Rated Current5000 mA
Impedance @ 1 GHz223 Ω
Height1.8 mm
TypeHigh Current 
Check availability