IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX25540 | Demoboard MAX25540EVKIT

Automotive 4-Output Display Power Solution

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Switching frequency400-2200 kHz
Output 13.3 V

Typical applications

  • Central Information Displays, Infotainment Displays, Instrument Clusters

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 7.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.7 A
Saturation Current @ 10%10 A
Saturation Current @ 30%19.1 A
DC Resistance20 mΩ
Self Resonant Frequency32 MHz
MountSMT 
–Check availability