IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX25520 | Demoboard MAX25520EVKIT

MAX25520 Automotive 2-Channel TFT-LCD Power Supply

Overview

TopologyBoost Converter
Input voltage2.65-5.5 V
Switching frequency420-2100 kHz
Output 16.8 V / 0.2 A
IC revision1

Description

The MAX25520 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB used to evaluate the MAX25520 automotive 2-Channel TFT-LCD Power Supply. The output rails, AVDD and NAVDD, can be programmed independently or programmed to track each other by using a specific configuration. Independent enable pins allow complete flexibility in powering up and down the outputs. The outputs are protected against overcurrent and undervoltage.The device incorporates a fully integrated current-mode boost converter and a current-mode inverter with external rectifier. The EV kit operates at one of two switching frequencies, 420kHz or 2.1MHz. Operation at 2.1MHz makes possible very compact dual-output power supplies.The EV kit demonstrates the device’s features of adjustable output voltage and fault protection.

Features

  • 2.65V to 5.5V Input Range (4.5V to 5.5V forMAX25520ATEC)
  • Default Output Voltages in Tracking Mode
  • 6.8V Output at 200mA (Boost Converter)
  • 6.8V Output at -200mA (Inverting Regulator)
  • Optional Adjustable Output Voltages
  • Synchronous Boost Provides Positive Output at Up to 10.5V/200mA (+12V/200mA for MAX25520ATEC)
  • Inverter Output Provides Up to -10.5V/-200mA (-12V/-200mA for MAX25520ATEC)
  • Components Fit the 2.1MHz Frequency(To use 420kHz frequency, hardware changes are required)
  • Spread-Spectrum
  • UV Diagnostics on All Outputs and Fault Detection
  • Complete Sequencing Flexibility
  • -40°C to +125°C Operating Temperature Range

Typical applications

  • TFT-LCD power supply

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 4.05 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current4.05 A
Saturation Current @ 10%4.45 A
Saturation Current @ 30%8.4 A
DC Resistance61 mΩ
Self Resonant Frequency49 MHz
MountSMT 
Check availability