IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX25254 | Demoboard MAX25255DUALEVKIT

Dual 36V Input Voltage, 8A Synchronous Buck Converters with Multiphase Capability and ASIL B

Overview

TopologyBuck Converter
Input voltage3-36 V
Switching frequency200-2000 kHz
Output 114 V / 16 A
Output 23.3 V / 12 A
IC revision1

Description

The MAX25255 dual phase evaluation kit (EV kit) provides a proven design to evaluate the MAX25254/MAX25255 automotive 2MHz synchronous buck converter dual phase operation. The EV kit comes with a MAX25255DAFDA/VY+ (3.3V/2MHz) installed, as well as various test points and jumpers for evaluation.The EV kit is designed to deliver up to 12A with input voltage 3V to 36V. The output voltage quality can be monitored by observing the PGOOD1 signal. The EV kit can also be used to evaluate other MAX25254/MAX25255 variants with minimal component changes.

Features

  • Input Supply Range from 3V to 36V
  • Buck Provides 3.3V Fixed Output and Adjustable from 0.8V to 14V
  • Delivers up to 12A/16A Output Current
  • Selectable BIAS LDO Input Source
  • Frequency-Synchronization Input
  • Independent Enable Inputs
  • Spread-Spectrum Available
  • Voltage Monitoring PGOOD Output Available
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • Dual Buck Conveters, Front-End Power Supply for Head Units
  • Telematics Modules, Front Camera Power

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.22 µH, 11.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current11.4 A
Saturation Current @ 10%10.8 A
Saturation Current @ 30%22.3 A
DC Resistance7.3 mΩ
Self Resonant Frequency195 MHz
MountSMT 
Height1.8 mm
Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DC Resistance6 mΩ
MountSMT 
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
Check availability